buehne_panels-und-dispalys_2000x2000.jpg

Touch Panels and Displays

WAGO's Touch Panels (HMI panels) not only improve the operability of machines and systems, but also offer an outstanding design and advanced technology.

Your Benefits:

  • Powerful range of HMI panels
  • Simplify data processing and monitoring for machines, systems and control technology applications
  • Greater reliability when tackling complex automation systems, thanks to streamlined operation and practical features
  • No fan

e!DISPLAY Web Panels

e!DISPLAY is WAGO's high-performance HMI display with a resistive touchscreen for demanding visualization tasks with CODESYS. On top of its advanced features, WAGO's Web Panel offers a sleek, user-focused design.

Your Benefits:

  • High-performance HMI display with a resistive touch screen for Web-based visualization
  • Available in four screen sizes (diagonal measurement): 10.9 cm (4.3″), 14.5 cm (5.7″), 18.0 cm (7.0″) and 25.7 cm (10.1″)
  • Modern visualization via CODESYS V2 and e!COCKPIT (based on CODESYS V3)
  • Support new technologies such as HTML5
  • High-performance automation solutions in connection with WAGO PFC100 and PFC200 Controllers
  • DNV-GL certificate for use in marine and offshore applications