[ { "uid": "item_00006GY4", "linkName": "Blog", "url": "http://blog.wago.com.tr/", "target": "_blank", "classAttributes": "share" } , { "uid": "global_footer_contact", "linkName": "Contact", "url": "/tr-en/contact", "target": "_self", "classAttributes": "phone" } ] [{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/poe-switches" }, "headline": "PoE+ Switches", "image": { "@type": "ImageObject", "url": "/medias/p-ur-0852-1505-000-xx-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3wyOTc3NDd8aW1hZ2UvanBlZ3xhVzFoWjJWekwyZ3hZaTlvT0Rrdk1UQTBNamt6TmprNU1Ea3lOemd1YW5CbnwwMTQzNWQ5NTFkOTE5NGU1NDgzMGJlNjNjNmM1MDhlMjUwNTlkZjk0NjlmMTkzYTAzNTg0MDNmZmE4MmU3NGE2" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2024-11-26_20-44/desktop/common/images/logo.png" } }, "datePublished": "Wed Jul 29 16:35:56 CEST 2020", "dateModified": "Fri Feb 23 10:22:21 CET 2024" }

News
PoE+ Switches: Lots of Power on the Information Superhighway

Within automation networks – especially complex ones – any cable that can be eliminated reduces wiring effort to saves space, labor and material costs. And this is precisely what WAGO's new Power-over-Ethernet switches can do for any size of network.

Power supply and data transfer via ETHERNET cable: Power-over-Ethernet (PoE+) eliminates the separate power connection for devices connected to the switches via the IP network. The advantages are obvious: Wiring is significantly faster and saves more space. Furthermore, separate power supply units are not necessary, further reducing cost. To suit a wide variety of application needs, WAGO developed three variants, with each featuring ring redundancy to ensure reliable communication – even if a line breaks.

Smart Networks for Process Control and Automation with:

  • Custom PoE+ switches with 30 W per PoE+ port

  • Robust device design for demanding locations

  • ECO variants for series machine engineering with 24 V power supply (eliminates the need for an additional 48 V power supply unit)

  • Scaled functions – including redundant power supply and alarm functions for high-availability use in process control

Product Overview

Secure Communication

WAGO's 5- and 8-port switches provide 1 Gbit data transfer, and do so reliably – even in an extended temperature range from −40 to +70°C. The switches also offer intelligent, energy-saving operation. Here “Efficient Ethernet” means continually adapting and optimizing performance based on the prevailing data volume. Targeting real-time Ethernet systems currently used within general automation technology, WAGO’s switches meet the requirements of PROFINET Conformance Class A (IEEE 802.1p).

At a Glance:

  • Ring redundancy guarantees reliable communication even in the event of line break.
  • Less wiring effort saves time, space and money.
  • Extended temperature range from −40 to +70°C offers the highest level of reliability, even under extreme conditions.

WAGO Industrial Switches

Secure Data Communication

Redundant, stable network solutions that are also economical: With switches from WAGO, reliable data distributors are ready for your machines and systems.


buehne_industrial-switches_2000x1125.jpg
Your contact person at WAGO

WAGO Türkiye

Tatlısu Mahallesi Arif Ay Sok No 6 34774 Ümraniye - İstanbul
wago-turkiye-iletisim.jpg

Additional service offerings:

This May Also Interest You

Compatible with Our Industrial Switches

Product Overview

Interfaces for Fiber Optic Cables

poe-switches_p_0852_0201_001_xx_2000x1500.jpg

Power Supply for Every Power Requirement

poe-switches_p_ur_0787_1602_001_xx_2000x1500.jpg

Fast and Tool-Free Installation

poe-switches_mfp8-cat-6a-profil_2000x1500.jpg

ETHERNET Cabling on DIN-Rail

poe-switches_s_an_0289_0195_000_xx_2000x1500.jpg

More Product Areas

Our Offer to You

Connection Technology

For fast, secure, maintenance-free connections: WAGO is your partner for all conductor types. Our product offering spans from rail-mount terminal block systems or installation and field-wiring terminal blocks, through pluggable connectors and feedthrough components, up to PCB connections and marking solutions.

katalogeinstieg_verbindungstechnik_1_ad_2000x1125_0017_2000x1500.jpg

Industrial Switches

WAGO’s range of switches ensures the scalability of your ETHERNET network infrastructure, while providing outstanding electrical and mechanical characteristics. Unmanaged and managed switches in various designs are available for high-end applications.

buehne_industrial-switches_2000x1125.jpg