New Telecontrol Variant of the WAGO PFC200 Controller with PROFIBUS DP Master
![](/medias/200-p-ur-0750-8206-0025-2000x1125.jpg?context=bWFzdGVyfGltYWdlc3w5ODN8aW1hZ2UvanBlZ3xhRGhtTDJnME9TOHhOREUzTkRjNE5qUXlNRGMyTmk4eU1EQmZjRjkxY2w4d056VXdYemd5TURaZk1EQXlOVjh5TURBd2VERXhNalV1YW5CbnwzOTFjMmEzY2IyYzQ1ODIzYmY3Y2ZiYjlkNmFhNWNlNTc5NWRmNjkwNGZiZTc5OTljNWJmYzY2YTMyZWJmMjhl)
WAGO's new PFC200 Controller with PROFIBUS DP Master creates gateways between PROFIBUS DP slaves and telecontrol protocols by supporting IEC 60870-5-101/-103/-104, IEC 61850/61400-25 and DNP3 telecontrol protocols. The new PFC200 variant brings additional networking capabilities to electricity, water and gas network applications. This extended temperature version also supports operating temperatures ranging between −20 and +60°C to meet all stringent telecontrol technology requirements.
Your benefits:
Compatible with IEC 60870-5-101/-103/-104, IEC 61850/61400-25 and DNP3 telecontrol protocols
Supports PROFIBUS as a master
CODESYS V2.3 runtime system
Temperature range: −20 … +60°C
Comprehensive protection with IT security packages such as SSL/TLS 1.2, SSH, VPN and a firewall