News
New Wireless ETHERNET Gateway with Bluetooth®

Wireless data transmission is becoming increasingly popular. The key advantage of this technology is that it eliminates laying of cables in many cases, while expediting network installation.

WAGO's new 758-918 Wireless ETHERNET Gateway is ideal for wireless data transmission in machinery and equipment applications. This robust device, which has an internal directional antenna and provides an IP65 degree of protection, can be installed directly in the field, for example on a machine. The version with an optional external antenna is ideal for use in a control cabinet or in locations with poor reception.

At a Glance:

  • WLAN 802.11 a/b/g/d/e/i/h and Bluetooth® 4.0

  • Protection class IP65 for industrial applications

  • Network with up to seven clients

  • External antenna is optional

All WLAN Standards and Bluetooth®

WAGO's 758-918 Wireless ETHERNET Gateway supports all current wireless LAN standards (WLAN 802.11 a/b/g/d/e/i/h), enabling the integration of virtually any Wi-Fi subscriber. In addition, this gateway also offers communication via Bluetooth® 4.0. With integrated access point functionality, small WLAN or Bluetooth® networks can be set up to accommodate seven subscribers. The gateway can be easily configured with a button on the device or via Web server.

This May Also Interest You

Related Topics and Products

Economical Controllers

Control tasks large and small must be one thing above all: cost-efficient. WAGO’s product line includes the right PLC for every challenge and requirement.

buehne_controller_2000x1500.jpg

I/O Systems

Whether inside or outside the control cabinet, WAGO’s I/O systems provide automation where you need it – even under harsh conditions.

buehne_io-system_2000x1500.jpg

Recommended Reading

Discover Our Other Product Areas

Connection Technology

For fast, secure, maintenance-free connections: WAGO is your partner for all conductor types. Our product offering spans from rail-mount terminal block systems or installation and field-wiring terminal blocks, through pluggable connectors and feedthrough components, up to PCB connections and marking solutions.

katalogeinstieg_verbindungstechnik_1_ad_2000x1125_0017_2000x1500.jpg