[ { "uid": "item_00006GY4", "linkName": "Blog", "url": "http://blog.wago.com.tr/", "target": "_blank", "classAttributes": "share" } , { "uid": "global_footer_contact", "linkName": "Contact", "url": "/tr-en/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
Auto_FINAL_V5_2000x1125.jpg
Automotive Industry
Benefits Along the Entire Value-Added Chain

The Press Shop

In a press shop, finished body parts are created in a variety of steps. The sheet metal is shaped under high pressure in pressing lines. However, the subsequent vibrations can result in equipment downtime. This is why you need to ensure maximum process reliability with products from WAGO: Reliable, maintenance-free conductor connections for all components prevent loose clamping units and high contact resistance.

Why use WAGO?

  • EMC resistance is a basic prerequisite for all of our products, guaranteeing smooth operation – even under severe conditions.
  • Proven spring pressure connection technology reduces costs and increases reliability.
  • We offer complete solutions for logging machine and energy data.
automotive_3d_pressen_2000x2000.jpg

The Body Shop

Producing a body in white places maximum demands on system availability, as well as safety and reliability during production. This is supplemented by independently automating individual system parts and incorporation into a master system. Because often various system manufacturers produce system parts for a single production line. With WAGO products, you can master these challenges quickly and simply.

Why use WAGO?

  • With our screwless and pluggable wiring interfaces, WAGO facilitates faster component exchange.
  • WAGO's automation products speak many languages, such as: PROFINET, PROFIBUS, DeviceNet, CC-Link and many more.
  • WAGO products are an important linkage for M2M communication.
  • With their many approvals, WAGO products are ready for use worldwide.
  • Using WAGO products means simplified integration for your automation solution.
automotive_3d_karrosseriebau_2000x2000.jpg

The Painting Line

In the paint shop, many different steps synchronize with one another. It is necessary for conveying equipment, robots and the applications themselves to interact with one another to combine the individual application steps into one smooth process. The paint shop is a zero error area, placing the highest demands on electrical components. WAGO offers optimized products for a perfect painting process.

Why use WAGO?

  • Intrinsically safe Ex i modules allow use in hazardous locations.
  • WAGO's controllers, as well as M-Bus, MP-Bus, counter, thermocouple and RTD measurement modules help monitor, control and regulate processes.
automotive_3d_lackiererei_2000x2000.jpg

The Powertrain

The term “powertrain” describes all the areas where components for the powertrain are produced. The focus here is on production of highly precise transmission gears, as well as crankshafts for the engine. The powertrain requires maximum reliability of all automation products: All finished components must be ready at the right time for installation in the right engine or transmission. This requirement is fulfilled by WAGO products designed specifically for this application.

Why use WAGO?

  • WAGO's automation products already fulfill Industry 4.0 requirements.
  • Setting sensor parameters using I/O modules in the WAGO control environment reduces commissioning and standstill times in your plants.
  • WAGO offers EPSITRON

    ®

    PRO Power, the professional power supplies for applications with high output requirements.
  • Electronic fuses help prevent accidental tripping that results from high switch-on currents or unintended system startup in the event of a fault, thus increasing the availability of the equipment.
  • Rail-mount terminal blocks with POWER CAGE CLAMP securely connect large conductors up to 185 mm² (350 kcmil).
automotive_3d_montage_antreibsstrang_2000x2000.jpg

Final Assembly

Within automobile production, final assembly completes the process. The most important step in final assembly is the marriage, i.e., the moment the drivetrain and engine are bolted to the body. A high degree of precision and control are required to ensure that the right component is always connected to the right part during assembly. WAGO products, such as controllers, fulfill high requirements in the area of final assembly and ensure that corresponding areas are in failsafe operation around the clock.

Why use WAGO?

  • Decentralized controllers in an Industry 4.0 environment ensure flexible production systems.
  • Connect your production control system to a WAGO pick-to-light control solution.
automotive_3d_end-montage_2000x2000.jpg

Automotive Industry Applications and Solutions at a Glance

WAGO products are used in all production areas of automotive manufacturing, where the screwless connection technology, for example, assures maximum system availability. WAGO's controllers and remote I/Os provide support in energy management in production plants. For efficient production in the automotive manufacturing of the future.

WAGO at Work

Customer Applications: Automotive Industry

Explosion Protection in the Automotive Industry

How exactly is an “explosion” defined? What are the causes and characteristics? What protective measures are available? WAGO informs.

process_schweissen_person_2_2000x1125.jpg

Lighting Management

Modern lighting management in a storage and production facility offers more than just reductions in energy and costs – it combines economical operation and resource conservation with user comfort and flexibility.

automotive_bmw_produktionshalle_2000x1125.jpg
Your Contact Person at WAGO

WAGO Türkiye

Tatlısu Mahallesi Arif Ay Sok No 6 34774 Ümraniye - İstanbul
wago-turkiye-iletisim.jpg

Additional service offerings:

Building Technology

Make Plans Today for Tomorrow

Whether lighting and room management or solutions for heating, ventilation or air conditioning, WAGO is an innovative partner with the right products to save you time, costs and energy.

BUILDING_2000x1500.jpg
Lighting Technology

Let Your Light Shine

From connection technology for LED modules and drives to lighting connection and management, WAGO has the experience and solutions for effective and efficient lighting.

wago_brancheneinstiege_lighting_wglow_2000x1500.jpg
Digitization

For Tomorrow’s Industry

Cross-communication via cloud or smart automation: While industrial digitization has many facets and presents even more opportunities, cybersecurity is a major challenge.

digitalisierung_prozessanlage_vernetzung_industrie-4-0_2000x1500.jpg
Energy Management

Identify and Exploit Potential

Saving energy is good for the environment and for business. Performing the right analysis and taking the right steps can lead to sustainable profit. WAGO is your partner for effective energy management.

energymanagement_titel-energiedatenmanagement_2000x1500px.jpg