building_raum_innen_grossraumbuero_leer_1_fotolia_74441791_2000x2000.jpg

Intelligent Room Automation for Economical Operation

The efficiency of a room automation solution depends on more than just a high energy efficiency class – easy installation and commissioning, as well as a high degree of flexibility throughout a building’s entire lifecycle, are also important. Room automation solutions from WAGO let you take an integrated approach to building systems like lighting, sun protection and indoor climate control, exploit synergy and get data about requested heating/cooling loads. This makes it the perfect basis for your building.



 

 

  • Simple configuration – no programming
  • Flexible adaptation to individual application requirements
  • Minimized energy consumption for lighting, shading, heating and cooling buildings

Room Automation

Flexible Room Functions

Room Lighting

Demand-driven and user-oriented lighting control considerably reduces energy costs.
The Benefits for You at a Glance:
  • Optimum interaction between sensors and actuators via centralized or distributed controller
  • A wide range of interface solutions for room automation bus systems and subsystems
  • User-oriented and demand-driven room lighting for lower operating costs – save up to 50 % with WAGO’s lighting control solutions
logo_dali2_2000x1125.jpg

Sunblind Control

A modern sunblind or roll shutter control system not only reduces energy costs, but also helps protect the environment and has a positive efficient on your wellbeing.


The Benefits for You at a Glance:
  • Modern blind control solutions help reduce energy costs, preventing unwanted room heating/cooling and sun reflection through glass facades
  • Lower heating, cooling and artificial lighting costs
  • Solutions for conventional sunblind drive and SMI drive technology
logo_smi_standard-motor-interface_2000x1125.jpg

Room Air-Conditioning

Streamlined, automated energy consumption, as well as maximum user comfort, are the key features of modern room air-conditioning systems. Demand-driven, time-dependent and motion-base control of temperature and relative humidity are possible, as are functions such as window monitoring and automatic thermal control.


 
 
The Benefits for You at a Glance:
 
  • Considerable energy savings up to 30 % through interactive room air-conditioning
  • Demand-driven, time-dependent and motion-based control of temperature and relative humidity
  • Window monitoring and automatic thermal control

Products

WAGO flexROOM®

WAGO flexROOM®, WAGO’s scalable room automation solution, is ideal for large and medium-sized office and administrative buildings. It can be used both in new buildings and for energy modernization projects
and offers all the relevant room functions for lighting, shading and climate control. Thus flexROOM® provides the basis for achieving energy efficiency class A per EN 15232 and supports the certification of your building as a sustainable green building, e.g., per national and international system like DGNB or LEED.
The ready-made application solution allows automation without significant programming effort. It offers a Web-based graphical user interface for integrating and configuring lights, sunblinds, actuators, sensors and room control units. The concept is based on segments as the smallest functional units within buildings in which room automation functions are performed across all building systems. This segment-oriented concept allows a flexible association of office space with rooms or open-space areas throughout the entire lifecycle of the building.
Useful Links:
  • Download flexROOM® application
  • WAGO flexROOM® single license
  • Automation with flexROOM®

WAGO Room Automation Macro

WAGO’s Room Automation macro is based on the flexROOM® solution’s successful software concept. The macro provides a library and base application for easily creating scalable room automation solutions with e!COCKPIT.
All the relevant room functions of the lighting, shading and climate control are ready-made and can be customized or expanded individually. A Web-based graphical user interface is also available for integrating and configuring lights, sunblinds, actuators, sensors and room control units. The solution offers flexibility throughout the building’s entire lifecycle for dividing office areas into rooms and open-space zones.
Useful Links:
  • Application Note
  • WAGO Room Automation macro single license

WAGO Weather Station Application

WAGO’s Weather Station application makes all the relevant sensor data, such as temperature, precipitation, wind speed and light intensity, available for further processing and display in a visualization or a management system. It also provides central functions like weather protection, automated glare protection and timer programs.
Slat tracking based on the sun’s position allows the maximum amount of sunlight into rooms while avoiding glare. For this purpose, Weather Station calculates the exact position of the sun, records its intensity with the help of connected light intensity sensors and periodically adjusts the position of the blinds. Additional optimization of the daylight supply is provided by the shading correction.
Useful Links:
  • Download WAGO Weather Station application
  • WAGO Weather Station application single license

Certified Buildings

Sustainable construction pays off. Several certificates provide planning support – one of which accounts for the energy savings potential of building automation.

building_raum_gebaeude_fassade_himmel_blau_istock_000048706942_2000x1500.jpg

WAGO for Professional Groups

Focus on Your Requirements

For installers and system integrators: Use our professional Web portal to directly access the information from the area of building technology that is relevant to you.

Support for System Integrators

Buildings that conserve resources and energy are your goal. WAGO supports successful planning and implementation.

building_systemintegrator_systemintegration_programmierung_wago-solution-provider_personen_laptop_1_2000x1500.jpg