Pluggable PCB Connectors and PCB Terminal Blocks

Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable PCB connectors for this purpose. For example, the various spring pressure connection technologies make it easy for you to meet your challenges in drive and controller technology or the lighting industry.

The Benefits for You:

  • A wide range of variants
  • Easy, safe handling
  • Permanent, secure conductor termination via spring pressure connection technology
  • Push-in CAGE CLAMP® and PUSH-WIRE® variants for fast, time-saving termination of solid conductors and fine-stranded conductors with ferrules
  • Seamless integration into your manufacturing process with products for wave/manual (THT) and reflow soldering (THR/SMT)

Product Overview

Our Range of PCB Terminal Blocks and Connectors

CHOOSE YOUR UPGRADE

PCB terminal blocks and connectors are the protagonists on your PCB when it comes to reliable and safe signal transmission. There is a true hero in every terminal block and every connector – tailored to the specific requirements of your PCB. What is your choice?

PCB Terminal Blocks and Connectors with Levers

PCB terminal blocks and connectors with levers need to meet a huge variety of demands – including robustness under challenging conditions and ever-shrinking dimensional specifications for machines, systems and devices. WAGO offers a wide range of particularly compact PCB terminal blocks and connectors with levers, as well as products for power electronics. The levers make field wiring easy. Tool-free device connection is especially advantageous in confined or difficult-to-access installation locations. The clearly visible lever position provides extra security: If the lever is up, the clamping point is open; if the lever is down, the clamping point is closed.

Your Benefits:

  • Comprehensive product portfolio from 0.14 to 25 mm2 (26–4 AWG)
  • Tool-free wiring with lever connection
  • Push-in CAGE CLAMP® termination
  • Conductor connection both parallel and perpendicular to the PCB
  • Testing both parallel and perpendicular to the conductor entry
steckverbinder_keyvisual_leistungselektronik_2000x2000_2.jpg

SMD PCB Terminal Blocks

WAGO’s line of SMD PCB terminal blocks is the ideal solution for both your LED applications and your industrial applications. You benefit from several industry-leading advantages, such as a compact and user-friendly design.

The Benefits for You:

  • Push-in termination of solid conductors
  • A low profile and white housing minimize on-board shadowing
  • Tape-and-reel packaging for full integration into automated assembly – 2059 and 2060 Series available in two different tape sizes

Show product list
smd-leiterplattenklemme_Serie2060_2000x2000px.jpg

PCB Terminal Blocks

WAGO offers a comprehensive range of PCB terminal blocks for conductors ranging from 0.08 to 16 mm2 (28–6 AWG) to connect PCBs to your device environment. With metric or inch pin spacing from 2.5 to 20 mm (0.098–0.787 inch), WAGO has the right solution for your application.

Your Benefits:

  • Simple, secure connection of solid conductors via Push-in CAGE CLAMP® termination
  • Wide selection of PCB terminal blocks with different conductor entry directions and actuation types for every need
  • Custom color combinations for clear connection identification
  • Simple integration into your manufacturing process with products for various soldering processes
  • Variants available for through-panel connection

Pluggable PCB Connectors

Always find the right solution for your application with WAGO’s wide range of pluggable connectors. The pluggable PCB connectors are available for conductor cross-sections from 0.08 to 25 mm², meeting all the requirements for consistent, end-to-end system wiring.

The Benefits for You:

  • Pluggable PCB connection systems perfectly tailored to various requirements and application areas
  • Wide variety of versions within these systems for every conceivable application
  • Fast, vibration-proof, maintenance-free spring pressure connection technology
  • Pin spacing from 0.08 to 25 mm², with a current carrying capacity up to 101 A
  • Pluggable PCB terminal blocks are available for individual solder pins and solder pin strips
  • Through-panel connector variants available
MCS-MIDI_2000x2000px.jpg

picoMAX® – the Pluggable Connection System

One Cr-Ni steel spring, double the contact force applied: This principle makes picoMAX® Connectors up to 30% more compact than other connection systems.

Your Benefits:

  • Compact design: reduces space by up to 30%
  • Radically simplified contact system
  • The special design, innovative spring pressure connection technology and novel insulation material guarantee absolute contact reliability – even at higher ambient temperatures
  • Exceptionally high vibration resistance up to 20g for wire-to-board connections, thanks to integrated locking latches and a female connector that’s almost fully enshrouded in the male header
  • Efficient connector testing via test slot parallel to connector entry

picomax_2000x1500px.jpg

Discover Our Products

All Products

Discover our range of PCB terminal blocks and connectors.

alle-produkte_leiterplattenanschluss_ad_2000x1125_o.jpg

Discover the advantages and possible applications now!

Inspiration for You

Interlocking Systems MCS Maxi 6 with Levers

Mounting Adapters for MCS Maxi 6 und 16 with Levers

New Products

Connecting Single Pair Ethernet without Special Plugs

Single Pair Ethernet enables high-speed ETHERNET connections over long distances using only a single wire pair. This saves space and reduces weight in applications while conserving resources. The compact 2601 and 2086 Series PCB Terminal Blocks offer a straightforward connection process for Single Pair Ethernet, since no special plug is required.

This May Also Interest You

Compatible with Our PCB Connectors

Trailblazing Connection Technology

The standard for greater safety and lower costs: Since 1951, WAGO has offered a maintenance-free connection system for every need – spring pressure connection technology.

anschlusstechnik_klemmen_2000x1500px.jpg
CAGE CLAMP®

We Connect Your Light

From connection technology for LED modules and drivers, to lighting connection and lighting management, WAGO has the experience and solutions to help you implement lighting efficiently and effectively.

wago_brancheneinstiege_lighting_wglow_2000x1500.jpg
Lighting Technology

Smart Designer – PCB Design Made Easy

Customizing PCB terminal blocks and PCB connectors is quick and easy with the WAGO Configurator Smart Designer.

MM-12486_Smart Designer and UltraLibrarian for PCB_2000x1125.jpg

CAE Data Makes PCB Engineering Easier

Integrating WAGO’s PCB components into the PCB design is very easy thanks to CAx data with “Schematic Symbols and PCB Footprints.”

MM-12486_Smart Designer and UltraLibrarian for PCB_1_2000x1125.jpg