For DIN-Rail Mounting
- Easy to use: Even conductors that are difficult to bend can be easily connected, since the locking tab keeps the clamp open for hands-free wiring
- Fast termination: No time-consuming preparation – no ring terminals or ferrules required
- Always reliable: Perfect clamping force – independent of operator skill
![hochstrom-reihenklemmen-aufreihung_2000x2000px.jpg](/medias/200-hochstrom-reihenklemmen-aufreihung-2000x2000px.jpg?context=bWFzdGVyfGltYWdlc3wyMTY4fGltYWdlL2pwZWd8YURaa0wyZzFZUzh4TkRJeE5EWXlNRGt6T0RJM01DOHlNREJmYUc5amFITjBjbTl0TFhKbGFXaGxibXRzWlcxdFpXNHRZWFZtY21WcGFIVnVaMTh5TURBd2VESXdNREJ3ZUM1cWNHY3wyZmY1NTA3ZjM5ZGU4ZTdiNWRiYzk5ZDgzMThjMWVmNDIzYmFlOGFlOGYzMGExOTdlNWYzOTQxMDYzYzJmNTgw)
Direct Installation with Mounting Flange
WAGO's high-current, rail-mount terminal blocks with rated cross sections of 50, 95 and 185 mm2 (2/0, 4/0 AWG and 350 kcmil) are also available with flanges for direct installation on a mounting plate.
- No DIN-rail required: Mount directly onto a plate via flanges
- Align and snap the high-current terminal blocks together via block-to-block connectors
- Version for functional ground in a gray-yellow housing – no contact with mounting frame
- A myriad of accessories: Models with screw flanges share the same accessories with the rail-mount terminal blocks
![hochstrom-reihenklemmen-auf-platte_2000x2000px.jpg](/medias/200-hochstrom-reihenklemmen-auf-platte-2000x2000px.jpg?context=bWFzdGVyfGltYWdlc3wyMTkwfGltYWdlL2pwZWd8YURVd0wyaGpNUzh4TkRJeE5EWXdOVFl3TWpnME5pOHlNREJmYUc5amFITjBjbTl0TFhKbGFXaGxibXRzWlcxdFpXNHRZWFZtTFhCc1lYUjBaVjh5TURBd2VESXdNREJ3ZUM1cWNHY3wwZWEyZTEzZmRiOWJhYjM5NGE5ODM5YjQwNTgzNzI1N2RkZDA3ODc3MDJkNDE1YmJkNDY1M2U2ZTJlMWIzNmIx)