X-COM®-SYSTEM
Diversity of variants characterizes the X-COM®-SYSTEM product line. In addition to rail-mount terminal blocks, this system also includes components for PCBs, flying leads, panel mounting or through-panel applications. Tried and tested billions of times, CAGE CLAMP® technology ensures reliable connections for all application areas.
Your benefits:
- Error prevention: 100% protection against mismating by coding groups with the same pole numbers
- Mechanically protected via locking levers, strain relief plates or housings
- Easy testing via slots for test plugs in female plugs and carrier terminal blocks
- Use jumpers to common female plugs and carrier terminal blocks: Select pole connections remain even after the plug has been pulled out
- 500 V/32 A ratings are a cost-effective alternative to heavy-duty connectors

X-COM®S-SYSTEM
The X-COM®S-SYSTEM is available in two different terminal block widths: 3.5 mm/0.138 inch (2020 Series) and 5.2 mm/0.205 inch (2022 Series). It is compatible with our TOPJOB® S Rail-Mount Terminal Blocks and their wide range of accessories, e.g., for commoning and marking.
Your benefits:
- Connect conductors up to 1.5 mm2 (16 AWG) at a terminal block width of just 3.5 mm (0.138 inch) and up to 4 mm2 (12 AWG) at a width of just 5.2 mm (0.205 inch)
- Fast wiring via Push-in CAGE CLAMP® termination of solid, stranded and ferruled conductors
- Prevent mismating by coding groups with the same pole numbers
- Secure female plugs via locking levers and strain relief plates
- Solve any conceivable commoning task via multifunctional jumpers (e.g., adjacent jumpers for continuous commoning)
- Dual jumper slots for various commoning options
- Clear identification via multi-line marking strips and WMB markers

WAGO X-COM®S-SYSTEM with Pluggable Inputs and Outputs
WAGO has expanded the X-COM®S-SYSTEM Pluggable Rail-Mount Terminal Block family with a new model that allows both the input and output to be plugged in. Between the connectors, there is a terminal block with all the system benefits of the WAGO’s X-COM®S-SYSTEM pluggable rail-mount terminal blocks. This fully pluggable, modular solution saves customers significant time.
Benefits:
- Consistently pluggable: Pre-assembled cable harnesses save time, prevent errors and minimize costs.
- Codable: Coding prevents mismating of female connectors with the same number of poles.
- Protected against accidental contact: Even when disconnected, safe protection against live parts is guaranteed.
- Compatible accessories: Use the same accessories as with the TOPJOB® S Rail-Mount Terminal Block system.