Energy Data Management

Parameter Setting – Not Programming

WAGO Energy Data Management, consisting of software combined with a modular control system, records measurement data from different media and parameters for energy monitoring and processes them for further analyses, archiving and reporting. The software automatically detects different signals from the connected meters and sensors, making them available for additional energy analyses tools via simple parameter settings.

Our Modular System – Your Basis for Savings

  • Ready to go in a few easy steps
  • Open interface – comprehensive connectivity to other systems
  • Energy data monitoring – display energy data and implement energy efficiency measures, regardless of your location and software, with HTML5 Web visualization.
  • Integrated cloud connectivity – OpenVPN, IPsec and an integrated firewall protect the transmission channel and the storage of data in the cloud.
  • Alerts for violations of limiting values – email notification of threshold overruns

WAGO Energy Data Management

New Product

Efficiency Becomes Visible

WAGO Energy Data Management – Easy, Flexible, Secure

WAGO Energy Data Management offers more than data acquisition, storage and visualization. Based on data transparency and energy key figure calculation, it allows accurate efficiency assessments and successful energy management per ISO 50001. No IT knowledge is needed for this application – simple parameterization suffices.

With this solution, users benefit from maximum flexibility, security and convenience – from extensive connection options for energy meters and systems, to location- and software-independent HTML5 Web visualization, alarms for limit violations and integrated cloud connectivity. Optionally, modern dashboards can present efficiency gains in a clear, traceable and device-independent manner.

Your Benefits:

  • Simple parameterization instead of complicated programming

  • Efficiency assessment thanks to energy key figure calculation

  • Maximum security and connectivity

Efficiency Is Just That Easy!

With WAGO’s Energy Data Management solution, you can record and visualize your measurement data for different media and influencing variables in no time.

Your Benefits:

  • Ready to go in a few easy steps
  • No programming experience required
  • For nearly every industry

EDM Tutorials

Videos:3 | Duration: 4:36
EDM Tutorials
Videos:3 | Duration: 4:36
In Just Five Steps

Your Path to Savings

1. Select the components needed

2. Download the “WAGO Energy Data Management” software and transfer it to the application controller

3. Install the hardware

4. Set the energy data management parameters

5. Connect directly via Modbus TPC/UDP, send CSV files via FTP or FTPS, send data to the cloud

MM-4107_EDM_EDM_5Schritte_2000x2000.jpg

Components for Electrical Energy Measurement

  • Current transformers for connecting electrical installations with differently rated currents
  • Components for easily retrofitting existing systems
  • Voltage taps for voltage measurement
  • Combined current and voltage taps for 2-conductor through terminal blocks
buehne_spannungswandler_ad_2000x2000_1.jpg

User-friendly software application

  • Easy to associate meter data with specific sensors
  • Convenient data logging to suit your requirements
  • Transparent function check via measurement data visualization
  • Automatically detect hardware upgrade
Dataplotter2DE.jpg
MM-17601_EDM_Dashboard_Heatmap_Screen_Composing_V2_Kontur_2000x1125.jpg

Easy configuration and commissioning

  • Automatic detection of connected I/O modules
  • Transparent, clearly structured configuration pages
  • No programming experience required
MM-14508  website update Energiedatenmanagement_2000x1125.jpg

Calculate key energy figures

Flexible calculation of key energy figures, using basic arithmetic operations, max./min., rounding, averaging, trigonometric functions and exponential functions.

  • Energy efficiency assessment per ISO 50001 possible
  • Alarms when specified limit values are exceeded
  • Well-organized display of the calculated values, including their progression over time, in the form of dashboards

Data Logging and Visualization

  • Cyclic data logging for up to 80 channels
  • Conveniently select data point via data picker
  • Easily export an overview of logged channels as CSV data for documenting measuring points
  • Flexibly adjust memory cycle times
  • Visualize configured data points as line plots or bar charts via data plotter
EDM_Datalogger_2000x1125.jpg

Recommended Reading

More Energy Management Solutions

WAGO supports you in maximizing your potential – from monitoring to identifying suitable measures.

Process Optimization via the Cloud

More and more companies are using cloud computing to either visualize and archive their energy and process data or are using artificial cloud intelligence to develop efficient operation and maintenance strategies based on these values. Cybersecurity is always an issue.

energiemanagement_digitalisierung_gettyimages-664623476_2000x2000.jpg

Energy Management per ISO 50001

As of October 2017, new requirements of the ISO 50000 standard series for energy management systems are in force. Companies need to be more precise in documenting how they’re improving energy efficiency. We can show you how to meet these requirements – and provide the solutions to do so.

This May Also Interest You

Progress with WAGO

WAGO’s automation and electrical interconnection technologies aren’t just used in energy management. Learn about other topics we work on here.

Digitalization

For Tomorrow’s Industry

Cross-communication via cloud or smart automation: While industrial digitalization has many facets and presents even more opportunities, cybersecurity remains a major challenge.

digitalisierung_prozessanlage_vernetzung_industrie-4-0_2000x1500.jpg
Lighting Management

Intelligent Lighting Control

Using a combination of predefined hardware and user-friendly software, WAGO offers a lighting management system that facilitates the design and commissioning of new lighting systems.

building_licht_lichtmanagement_tablet_2000x1500.jpg