[ { "uid": "item_00006GY4", "linkName": "Blog", "url": "http://blog.wago.com.tr/", "target": "_blank", "classAttributes": "share" } , { "uid": "global_footer_contact", "linkName": "Contact", "url": "/tr-en/contact", "target": "_self", "classAttributes": "phone" } ] [{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
elektronische-schutzschalter_2000x2000px.jpg

Electronic Circuit Breakers (ECBs)

A high switch-on capacity is combined with an electronic relay.
WAGO’s space-saving ECBs come into play when the focus is on both safety and a superior price–performance ratio.

WAGO’s ECBs have a lot to offer:

  • They reliably protect against overload and short circuits.
  • They also enable the activation of high-capacitance loads of 50,000 μF and more, without increasing the rated current setting.
  • One-, two-, four- and eight-channel models and current ratings of 0.5 to 12 A offer you the flexibility you need for setting the rated current to suit your individual application.
  • With a maximum width of 45 mm (1.772 inches), these ECBs feature high channel density to save space in the control cabinet.
  • Some devices are also available with active current limitation, preventing the power supply unit from overloading during a short circuit.

News

New Product

Protect Small Currents Easily

New WAGO 0.5 A Electronic Circuit Breaker

With WAGO’s single-channel circuit breaker (787-2861/050-000), even small load currents of 0.5 A can now be easily protected in control circuits. Quick, reliable tripping after 4 ms is guaranteed with all seven available circuit breakers. In addition, the circuit breaker saves space in the control cabinet or system distribution box with its overall width of just 6 mm. Different control options for the integrated digital input allow channels to be set to a specific state, increasing usability. The digital output reports the current status. Since they have the same profile, direct commoning of the input and output voltages is possible across 857 and 2857 Series devices.

The Benefits for You:

  • Protection of load currents from 0.5 A to 8 A
  • Slim 6 mm (0.236 inch) housing saves space
  • Reliable tripping of the circuit breaker after just 4 ms

Discover More Electronic Circuit Breakers

Single-Channel Electronic Circuit Breakers (ECBs)

The new modules are just 6 mm (0.236 inch) wide, making them the slimmest ECBs currently available on the market. They are approximately 66 % smaller than miniature circuit breakers, saving even more space, particularly when used in control cabinets. These ECBs allow high-capacitance loads greater than 50,000 μF to be switched on – helping you reduce false tripping due to inrush currents.

The Benefits for You:

  • 24 VDC; six versions available for rated currents of 1 to 8 A
  • Devices color coded according to rated current
  • An extremely slimline design
  • Switch-on capacity: > 50,000 µF
  • Wide surrounding air temperature range: −25 … +70 °C (−13 … +158 °F)
  • Resetting, on/off switching directly on the module or remotely via digital input signal
  • Triggered signal output – can also be commoned as a group signal for up to 30 devices
  • Approvals: CE, UL 61010, UL 2367

2-, 4- and 8-Channel ECBs

WAGO’s space-saving ECBs provide reliable protection with a superior price–performance ratio. They offer both outstanding features and reliable protection against overload and short circuits. With a maximum width of 45 mm (1.772 inches), these ECBs feature high channel density to save space in the control cabinet.

The Benefits for You:

  • Two-, four- and eight-channel protective switch with currents adjustable from 0.5 to 12 A
  • High switch-on capacity: > 50,000 µF
  • Communication capability: remote monitoring and reset
  • Optional active current limitation
  • Approvals: CE, UL 60950, UL 2367, GL
{"container":false,"catalogVersion":"tr-wagoContentCatalog/Online","type":"Hot Spot Component","dynamicVisibility":true,"cloneable":true,"uuid":"eyJpdGVtSWQiOiJjb21wXzAwMDAxS0gzMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"comp_00001KH30","modifiedtime":"2025-01-11T16:46:26+0000","children":["eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dOMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dRMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dJMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dLMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dNMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dIMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dPMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dKMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dQMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dMMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"onlyOneRestrictionMustApply":true,"headline":"The Benefits of WAGO’s ECBs for You<p></p><p></p>","image":{"code":"elektronische-schutzschalter_2000x1125px.jpg","altText":"elektronische-schutzschalter_2000x1125px.jpg","imageFormats":[{"imageType":null,"format":"2000","url":"/medias/2000-elektronische-schutzschalter-2000x1125px.jpg?context=bWFzdGVyfGltYWdlc3wyMDU5NTl8aW1hZ2UvanBlZ3xhR1ZsTDJnNFl5OHhOREl4TkRJd05qYzFNRGMxTUM4eU1EQXdYMlZzWld0MGNtOXVhWE5qYUdVdGMyTm9kWFI2YzJOb1lXeDBaWEpmTWpBd01IZ3hNVEkxY0hndWFuQm58NDkzNjJiNjExM2Q4N2QyNzc5MWU1NmIzMDNiZGNjMGM0Mjg5NGJjODAyNDY2NjAwNGJkMjNlZmE4MWIwZWU2OQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1600","url":"/medias/1600-elektronische-schutzschalter-2000x1125px.jpg?context=bWFzdGVyfGltYWdlc3wxNDA0ODh8aW1hZ2UvanBlZ3xhR1kzTDJobE9DOHhOREl4TkRJd056TTBNRFUzTkM4eE5qQXdYMlZzWld0MGNtOXVhWE5qYUdVdGMyTm9kWFI2YzJOb1lXeDBaWEpmTWpBd01IZ3hNVEkxY0hndWFuQm58OTI5M2NiZGE1OWMzNzEwNjRmMWQzZThiNzc2MmU1NzMzNGQ5N2E3NzBlYzllMjc3NzRjZThhZmNlMTNjOTU1MQ","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1280","url":"/medias/1280-elektronische-schutzschalter-2000x1125px.jpg?context=bWFzdGVyfGltYWdlc3wxMDEyNTd8aW1hZ2UvanBlZ3xhR0ZrTDJnNU1DOHhOREl4TkRJd05qZzRNVGd5TWk4eE1qZ3dYMlZzWld0MGNtOXVhWE5qYUdVdGMyTm9kWFI2YzJOb1lXeDBaWEpmTWpBd01IZ3hNVEkxY0hndWFuQm58YTJlZDAxZDhmODhlOGYyMTRiMWQyYzIyYTM5NDYyZWEwZGI4NDdjMzVkZGQ0ZGMxYTQxNmQzMjc5NzkwZTg3Ng","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"1024","url":"/medias/1024-elektronische-schutzschalter-2000x1125px.jpg?context=bWFzdGVyfGltYWdlc3w3MTQ3OHxpbWFnZS9qcGVnfGFHRmlMMmc1TXk4eE5ESXhOREl3TmprME56TTFPQzh4TURJMFgyVnNaV3QwY205dWFYTmphR1V0YzJOb2RYUjZjMk5vWVd4MFpYSmZNakF3TUhneE1USTFjSGd1YW5CbnwwYWM3YjNlMTQ2MTQ3M2JiMmRlM2MzYmIyY2I3ZWYyY2VjYTBkMDczNWUwMWIxZThjN2RjNDhlMzZmOWM4NTU2","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"768","url":"/medias/768-elektronische-schutzschalter-2000x1125px.jpg?context=bWFzdGVyfGltYWdlc3w0Njc4MXxpbWFnZS9qcGVnfGFEWTNMMmhrWlM4eE5ESXhOREl3TnpBeE1qZzVOQzgzTmpoZlpXeGxhM1J5YjI1cGMyTm9aUzF6WTJoMWRIcHpZMmhoYkhSbGNsOHlNREF3ZURFeE1qVndlQzVxY0djfDQ0ZWRmYzA1N2JlNTc3NjA5ODI2OGMzMjQyMjljYjUwMzlmM2IyMzQzNTNiYzlkZDM5ZjZmOTNjM2I0NjhhMjA","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"480","url":"/medias/480-elektronische-schutzschalter-2000x1125px.jpg?context=bWFzdGVyfGltYWdlc3wyMjUyN3xpbWFnZS9qcGVnfGFERTJMMmhrWmk4eE5ESXhOREl3TnpBM09EUXpNQzgwT0RCZlpXeGxhM1J5YjI1cGMyTm9aUzF6WTJoMWRIcHpZMmhoYkhSbGNsOHlNREF3ZURFeE1qVndlQzVxY0djfDZmMTIwM2M0MTYzMmIxYTU3Y2FiOTlhZGU0YmI5NzVkYjRlOGZhMDIzZGJiOTMxYWVjMjgwMzFmNWJjZDEwOGM","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},{"imageType":null,"format":"200","url":"/medias/200-elektronische-schutzschalter-2000x1125px.jpg?context=bWFzdGVyfGltYWdlc3wxNzgzfGltYWdlL2pwZWd8YUdVMkwyaGxOUzh4TkRJeE5ESXdOekkzTlRBek9DOHlNREJmWld4bGEzUnliMjVwYzJOb1pTMXpZMmgxZEhwelkyaGhiSFJsY2w4eU1EQXdlREV4TWpWd2VDNXFjR2N8ZWU0MGFkNWY1MTc3ZWQ0ZThkMWQ0MTNiMDhkZGEwZWZmMDczYjczOTg4ZjVlNjE4YjBjMTk2OTA1YWYxM2QwOA","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null}],"description":"elektronische-schutzschalter_2000x1125px.jpg"},"lastLoad":1736613986184,"visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotComponent","slots":["eyJpdGVtSWQiOiJjc18wMDAwMURZRSIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"itemtype":"WagoHotSpotComponent","restricted":false,"name":"heatmap schutzschalter(Migrated)","synchronizationBlocked":false,"containers":[],"creationtime":"2023-01-03T12:54:48+0000","items":[{"container":false,"catalogVersion":"tr-wagoContentCatalog/Online","paragraph":"<p><strong>Compactness without Compromises:</strong><br> Width of just 6 mm (0.23 inch) maximizes panel space</p>","components":["eyJpdGVtSWQiOiJjb21wXzAwMDAxS0gzMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dIMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"item_00001KGH0","modifiedtime":"2023-01-03T12:54:50+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"---","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Kompromisslos kompakt(Migrated)","x":15,"synchronizationBlocked":false,"y":22,"containers":[],"creationtime":"2023-01-03T12:54:48+0000","actions":[],"parents":[]},{"container":false,"catalogVersion":"tr-wagoContentCatalog/Online","paragraph":"<p><strong>Marking:<br></strong>Device identification via WMB Markers or TOPJOB<sup>®</sup> S Marking Strips</p>","components":["eyJpdGVtSWQiOiJjb21wXzAwMDAxS0gzMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dJMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"item_00001KGI0","modifiedtime":"2023-01-03T12:54:50+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"---","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Beschriftung(Migrated)","x":40,"synchronizationBlocked":false,"y":17,"containers":[],"creationtime":"2023-01-03T12:54:48+0000","actions":[],"parents":[]},{"container":false,"catalogVersion":"tr-wagoContentCatalog/Online","paragraph":"<p><strong>Intuitive status display:</strong> Each output channel has backlit buttons for operating status indication, on/off switching and acknowledgment</p>","components":["eyJpdGVtSWQiOiJjb21wXzAwMDAxS0gzMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dKMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"item_00001KGJ0","modifiedtime":"2023-01-03T12:54:50+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"Intuitive status display: Each output channel has backlit buttons for operating status indication, on/off switching and acknowledgment","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Intuitive Statusanzeige(Migrated)","x":55,"synchronizationBlocked":false,"y":40,"containers":[],"creationtime":"2023-01-03T12:54:49+0000","actions":[],"parents":[]},{"container":false,"catalogVersion":"tr-wagoContentCatalog/Online","paragraph":"<p><strong>Trip Characteristics:<br></strong>Reliable, rapid and precise disconnection in case of overcurrent or short circuit</p>","components":["eyJpdGVtSWQiOiJjb21wXzAwMDAxS0gzMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dLMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"item_00001KGK0","modifiedtime":"2023-01-03T12:54:50+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"---","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Auslöseverhalten(Migrated)","x":80,"synchronizationBlocked":false,"y":10,"containers":[],"creationtime":"2023-01-03T12:54:49+0000","actions":[],"parents":[]},{"container":false,"catalogVersion":"tr-wagoContentCatalog/Online","paragraph":"<p><strong>Models Differentiated Visually:</strong> Devices color coded according to rated current</p>","components":["eyJpdGVtSWQiOiJjb21wXzAwMDAxS0gzMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dMMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"item_00001KGL0","modifiedtime":"2023-01-03T12:54:50+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"---","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Einfache optische Unterscheidung der Varianten(Migrated)","x":15,"synchronizationBlocked":false,"y":40,"containers":[],"creationtime":"2023-01-03T12:54:49+0000","actions":[],"parents":[]},{"container":false,"catalogVersion":"tr-wagoContentCatalog/Online","paragraph":"<p><strong>Simple Wiring:</strong> Bridgeable signal output and total reset for up to 30 devices</p>","components":["eyJpdGVtSWQiOiJjb21wXzAwMDAxS0gzMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dNMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"item_00001KGM0","modifiedtime":"2023-01-03T12:54:50+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"---","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Einfache Verdrahtung(Migrated)","x":15,"synchronizationBlocked":false,"y":65,"containers":[],"creationtime":"2023-01-03T12:54:49+0000","actions":[],"parents":[]},{"container":false,"catalogVersion":"tr-wagoContentCatalog/Online","paragraph":"<p><strong>Many configuration options:</strong> Optional rated current setting from 1 to 8 A and seven different configuration options for the digital measurement output</p>","components":["eyJpdGVtSWQiOiJjb21wXzAwMDAxS0gzMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dOMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"item_00001KGN0","modifiedtime":"2023-01-03T12:54:50+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"Many configuration options: Optional rated current setting from 1 to 8 A and seven different configuration options for the digital measurement output","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Viele Konfigurationsmöglichkeiten(Migrated)","x":15,"synchronizationBlocked":false,"y":80,"containers":[],"creationtime":"2023-01-03T12:54:49+0000","actions":[],"parents":[]},{"container":false,"catalogVersion":"tr-wagoContentCatalog/Online","paragraph":"<p><strong>Rotary switch:</strong> Rated current can be adjusted in six steps for each channel individually; transparent, sealable and markable cover</p>","components":["eyJpdGVtSWQiOiJjb21wXzAwMDAxS0gzMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dPMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"item_00001KGO0","modifiedtime":"2023-01-03T12:54:50+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"Rotary switch: Rated current can be adjusted in six steps for each channel individually; transparent, sealable and markable cover","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Drehschalter(Migrated)","x":37,"synchronizationBlocked":false,"y":55,"containers":[],"creationtime":"2023-01-03T12:54:50+0000","actions":[],"parents":[]},{"container":false,"catalogVersion":"tr-wagoContentCatalog/Online","paragraph":"<p><strong>Communication:</strong> Fast and reliable communication via IO-Link protocol, signal contact, potential-free signal or Manchester protocol</p>","components":["eyJpdGVtSWQiOiJjb21wXzAwMDAxS0gzMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dQMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"item_00001KGP0","modifiedtime":"2023-01-03T12:54:50+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"Communication: Fast and reliable communication via IO-Link protocol, signal contact, potential-free signal or Manchester protocol","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Kommunikation(Migrated)","x":50,"synchronizationBlocked":false,"y":60,"containers":[],"creationtime":"2023-01-03T12:54:50+0000","actions":[],"parents":[]},{"container":false,"catalogVersion":"tr-wagoContentCatalog/Online","paragraph":"<p><strong>Save Space in the Control Cabinet:<br></strong>Up to eight channels in just a 42 mm (1.653 inch) wide module</p>","components":["eyJpdGVtSWQiOiJjb21wXzAwMDAxS0gzMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0="],"type":"Hot Spot Popup Item","dynamicVisibility":true,"uuid":"eyJpdGVtSWQiOiJpdGVtXzAwMDAxS0dRMCIsImNhdGFsb2dJZCI6InRyLXdhZ29Db250ZW50Q2F0YWxvZyIsImNhdGFsb2dWZXJzaW9uIjoiT25saW5lIn0=","ignoreOnTransfer":false,"uid":"item_00001KGQ0","modifiedtime":"2023-01-03T12:54:50+0000","children":[],"onlyOneRestrictionMustApply":true,"headline":"---","visible":true,"wagoColumnComponent":[],"availableLanguages":"AVAILABLE","passepartout":false,"restrictions":[],"searchable":true,"typeCode":"WagoHotSpotPopupItem","slots":[],"itemtype":"WagoHotSpotPopupItem","restricted":false,"name":"Spart Platz im Schaltschrank(Migrated)","x":80,"synchronizationBlocked":false,"y":90,"containers":[],"creationtime":"2023-01-03T12:54:50+0000","actions":[],"parents":[]}],"actions":[],"parents":[]}

The Benefits of WAGO’s ECBs for You

Why Secondary-Side Fuse Protection?

On the secondary side, switched-mode power supplies provide DC voltage to control circuit loads (e.g., controllers, operating panels, displays and auxiliary relays). These control circuits also call for wiring protection and if the load has no protective unit of its own, device protection as well. Furthermore, Machinery Directive EN 60204 requires detecting hazardous ground faults in control circuits and switching them off within five seconds.

The overcurrent protection in primary switched-mode power supplies reacts very quickly to overcurrents on the output side. Selective protection of individual current paths in the secondary circuit via fuses or conventional circuit breakers is often ineffective if the power supply cannot deliver a brief overcurrent.

grafik-sekundaerseitige-absicherung_2000x2000px.jpg

What Types of Fuse Protection Are There?

Thermal

Possible applications:

  • Low-voltage, high-power and DP fuses
  • High overcurrents required for fast tripping

Explanation:

  • In the example: ten-fold overcurrent (related to fuse nominal current): Tripping within a range of 30 ms (best case) or 200 ms (worst case)
  • Only two-fold overcurrent: tripping within a range of 2 s (best case) or >100 s (worst case).
grafik-thermisch_2000x2000px.jpg

Thermal and Magnetic

Possible applications:

  • Found in circuit breakers or motor protection switches
  • High overcurrents required for fast tripping

Explanation:

  • In the example: three- to five-fold overcurrent for B-characteristic and AC operation, additional safety factor: 1.2 or 1.5
  • Thus, in the worst case scenario, a tripping current of 7.5 times the nominal current is necessary.

grafik-thermisch-und-magnetisch_2000x2000px.jpg

Electronic

Possible applications:

  • Precision setting options
  • Reaction within a short time – even with low overcurrents
  • Protection of long cable runs and small cross sections possible

Explanation:
ECBs ensure reliable protection, even at low overcurrents and with long cable lengths.

grafik-elektronisch_2000x2000px.jpg

How Does an ECB Function?

The ECB checks whether the output current is greater than the nominal current. As soon as the output current exceeds the nominal current, the output is electronically switched off by a semiconductor switch. Trip time depends on the magnitude of the overcurrent. The measurement of the output current, the processing and calculation of the tripping time and the actuation of the semiconductor switch are performed by a microprocessor that monitors one or more output channels. The corresponding tripping times can be found in the graph on the right.

grafik-funktion_2000x2000px.jpg

ECB Advantages

  • Switch off secondary-side overcurrents and short circuits – even with long cable runs and small conductor cross sections – with precision, speed and repeatability
  • Selectivity, especially with ECBs with active current limitation
  • Remote operation via digital input and output
  • Fast and reliable communication via IO-Link protocol, signal contact, potential-free signal or Manchester protocol
  • Advantageous installation size and width, for example, eight output channels in just 42 mm (1.653 inch), which saves more than 70 % of installation space compared to miniature circuit breakers
  • Nominal current assignable for each channel
  • Satisfy EN 60204-1 requirements for dependably switching off ground faults after five seconds
grafik-elektronische-absicherung_2000x2000px.jpg

Communication

Communication 1.0
Digital Signaling (S/P)

The electronic circuit breaker can be reset via digital control signal. The 787-2861 ECB can also be switched on and off with this control signal. A digital output signal indicates the status of the channel or the sum of the channels for 787-166x ECBs. For some devices, this signal is potential-free (P).

landingpage_epsitron_1_2000x1500px.jpg

Communication 2.0
Manchester Protocol (M)

The PLC transmits a coded pulse pattern to control input S1. The ECB synchronizes itself automatically. The current status of all output channels is transmitted back simultaneously via signal output S2. The edge change is interpreted as “high” or “low.” For each channel, both status and voltage/current values can be transmitted individually.

landingpage_epsitron_2_2000x1500px.jpg

Communication 3.0
IO-Link (I)

Via an IO-Link interface implemented in COM3, for each channel, both its status and its voltage and current values can be transmitted individually. The nominal output current can also be configured via this interface if the device's rotary switch is set accordingly. The IO-Link cyclic communication is much faster than the Manchester protocol.

landingpage_epsitron_3_2000x1500px.jpg

S = Signal
P = Potential-free signal
I = IO-Link protocol
M = Manchester protocol

Your contact person at WAGO

WAGO Türkiye

Tatlısu Mahallesi Arif Ay Sok No 6 34774 Ümraniye - İstanbul
wago-turkiye-iletisim.jpg

Additional service offerings:

Recommended Reading

Compatible with Our ECBs

Efficient Power Supplies

Constant supply voltage at any time − worldwide, in the widest range of applications. That’s what makes WAGO’s power supplies so successful!

Stromversorung_2000x1500.jpg