News
Like an Additional Power Supply Unit: EPSITRON® DC/DC Converter

WAGO's new generation of DC/DC converters (787-28xx) in a 6 mm enclosure is ideal when only one power supply will be installed in the control cabinet and an additional voltage supply is required.

Your benefits:

  • No extra power supply
  • Can be commoned with WAGO's 857 and 2857 Series
  • Save control cabinet space
  • Ready for global use in many industries thanks to both UL and GL approvals (pending)
  • Attractive price/performance ratio

Product Overview

WAGO's new generation of 787-28xx Series DC/DC Converters is distinguished by numerous improved features and approvals, along with an even better price/performance ratio. These 6 mm slim devices reliably supply small consumers. They can be commoned with both the JUMPFLEX® 857 Series Signal Conditioners and Relays to power them when only a 48 V voltage supply is provided in the control cabinet.

Both UL and GL approvals* allow WAGO's new DC/DC converters to be used for worldwide applications across all industries. This includes machinery and plant manufacturing, shipbuilding, as well as traffic engineering where they can serve as an additional power supply to save valuable control cabinet space.

Efficient Power Supplies

Constant supply voltage at any time − worldwide, in the widest range of applications. That’s what makes WAGO’s power supplies so successful!

Stromversorung_2000x1500.jpg

Product Overview

Product Overview

More Product Areas

Our Offer to You

Products

Efficient Power Supply Modules

Constant supply voltage at any time − worldwide, in the widest range of applications. That’s what makes WAGO's power supply modules so successful.

buehne_stromversorgung_2000x1500.jpg