News
Maximum Security at Maximum Speed: EPSITRON® Single-Channel Electronic Circuit Breakers

WAGO's new EPSITRON® Series of single-channel ECBs reliably protect your systems against over-current and short-circuiting. The secondary-side fusing will trigger even in the event of a low over-current that falls within the EN 60204 conditions, thus making it possible to use a cost-effective basic network device. Triggering occurs after just 4 ms in the event of a hard short-circuit.

Your benefits:

  • 24 VDC / in five versions for nominal current of: 1 A (787-2861/100-0000), 2 A (787-2861/200-0000), 4 A (787-2861/400-0000), 6 A (787-2861/600-0000), 8 A (787-2861/800-0000)
  • With devices color coded according to nominal current
  • An extremely slimline design
  • Switch-on capacity: >50,000 µF
  • Wide ambient temperature range: −25 … +70°C (−13 … +158°F)
  • Resetting, on/off switching directly on the module or remotely via digital input signal
  • Triggered signal output can also be combined as a group signal for up to 30 devices
  • Approvals: CE, UL 61010, UL 2367

Product Overview

Additionally, these new modules are just 6 mm (0.236 inch) wide, making them the slimmest ECBs currently available. They are approximately 66% smaller than miniature circuit breakers to save even more space, particularly when used in control cabinets.

This performance ensures that the system starts up smoothly, even under high load. WAGO's ECBs enable high-capacity loads greater than 50,000 microfarads to be switched on, without requiring further action or changing the nominal current, helping reduce false tripping due to inrush currents.

Wide, Flexible Range of Applications

These ECBs can be used in a wide range of applications and are ideal for secondary-side fusing with long lines or small cable cross-sections in which miniature circuit breakers and melting fuses cannot be triggered. Thanks to their digital input, WAGO's ECBs can also be used as electronic relays to switch loads on and off remotely. Machine and equipment manufacturers frequently use ECBs to reliably neutralize a ground fault in the control circuit within a defined time period according to EN 60204. ECBs are often chosen over safety fuses for equipment protection on account of their high level of accuracy.

Furthermore, ECBs can be reliably and flexibly used in ambient operating temperatures ranging from −25°C to +70°C – even under extreme conditions.
WAGO's new ECBs are modular and enable direct input voltage commoning with minimum wiring, while simplifying input voltage connection to JUMPFLEX® 857 and 2857 Series units. Signal inputs and outputs can also be combined into sum signals by using jumpers.

Efficient Power Supplies

Constant supply voltage at any time − worldwide, in the widest range of applications. That’s what makes WAGO’s power supplies so successful!

Stromversorung_2000x1500.jpg

Product Overview

Product Overview

picoMAX®

picoMAX®: The Pluggable Connection System

One Cr-Ni steel spring, double the contact force applied: This principle makes picoMAX® up to 30% more compact than other connection systems.

picomax_2000x1500px.jpg

Trailblazing Connection Technology

The standard for greater safety and lower costs: Since 1951, WAGO has offered a maintenance-free connection system for every need – spring pressure connection technology.

anschlusstechnik_klemmen_2000x1500px.jpg
CAGE CLAMP®

More Product Areas

Our Offer to You

Connection Technology

For fast, secure, maintenance-free connections: WAGO is your partner for all conductor types. Our product offering spans from rail-mount terminal block systems or installation and field-wiring terminal blocks, through pluggable connectors and feedthrough components, up to PCB connections and marking solutions.

katalogeinstieg_verbindungstechnik_1_ad_2000x1125_0017_2000x1500.jpg

Efficient Power Supplies

Constant supply voltage at any time − worldwide, in the widest range of applications. That’s what makes WAGO’s power supplies so successful!

Stromversorung_2000x1500.jpg