{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Through-Board SMD PCB Terminal Block; 0.75 mm²; Pin spacing 6.5 mm; 2-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 0,75 mm²; white",
"description" : "<h2>PCB terminal block, 2070 Series, operating tool</h2><br/><br/>This PCB terminal block (item number 2070-452/998-406) streamlines wire connections, making them both quick and easy. It is ideal for custom installations with different mounting types. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 9 A. Ensure that the strip lengths are between 8 mm and 10 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this connector outperforms the competition. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Dimensions: 11.8 x 7.45 x 22.2 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.2 mm² to 0.75 mm². It comes with one level and two clamping points that you can use to connect two potentials / 2 poles. The white housing is made of polyphthalamide (PPA GF) for insulation and the contacts are made of copper alloy. The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. SMD is used to assemble the PCB terminal block. These PCB terminal blocks are mounted using through-boards.. Insert the conductor at a 0° angle..<br/>",
"mpn" : "2070-452/998-406",
"sku" : "2070-452/998-406",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c0003bae5000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjEyfGltYWdlL2pwZWd8YURFeUwyZzFNaTh4TkRZNE5qRTBNRFE1TnprMU1DOHlNREJmTURJd01EQXdNV013TURBelltRmxOVEF3TURJd01HSTJYMFJGTG1wd1p3fDczMDgyNDg3Mzc0OTBjNjUxMDI0OTZiNzFkYmRjMzY3NDc1NmE3NGE1Y2M3OGNmNzY1MzU0MWUzYTljNDA0NjY",
"gtin13" : "4055143645171",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/tr-en/pcb-terminal-blocks-and-pluggable-connectors/through-board-smd-pcb-terminal-block/p/2070-452_998-406"
}