{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Through-Board SMD PCB Terminal Block; 0.75 mm²; Pin spacing 6.5 mm; 2-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 0,75 mm²; white",
"description" : "<h2>PCB terminal block, 2070 Series, white</h2><br/><br/>Connecting conductors is quick and easy with this PCB terminal block (item number 2070-462/998-406). It is a universal connector that can be used almost anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 9 A. Strip lengths must be between 8 mm and 10 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The dimensions are 11.8 x 7.45 x 22.2 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is designed for conductor cross sections ranging from 0.2 mm² to 0.75 mm². It has one level. Two potentials can connect two poles using the two clamping points The contacts are made of copper alloy and the white housing is made of polyphthalamide (PPA GF) for insulation. The contact surface is coated with tin. An operating tool is used to operate this PCB terminal block. The PCB terminal block is designed for SMD soldering. These PCB terminal blocks are mounted using through-boards.. The conductor is designed to be inserted into the board at a 0° angle..<br/>",
"mpn" : "2070-462/998-406",
"sku" : "2070-462/998-406",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c0003b990000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxfGltYWdlL2pwZWd8YURWaUwyaGxOeTh4TkRZNU1UVTVOak16TnpFNE1pOHlNREJmTURJd01EQXdNV013TURBellqazVNREF3TURJd01HSTJYMFJGTG1wd1p3fGIwOGU2NmRmODZlOWM0NjVkODBhMGZjOGRjYzA3ODk4OTI3YTk5Y2U5ZWVlYWM3NWI5Nzc3ZWIzOTQzZDU4NDQ",
"gtin13" : "4055143645157",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/tr-en/pcb-terminal-blocks-and-pluggable-connectors/through-board-smd-pcb-terminal-block/p/2070-462_998-406"
}