MCS MINI HD Item no. 713-11101-conductor female connector, 2-row; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 20-pole; 100% protected against mismating; 1,50 mm²; black1 of 3 Dimensions in mmL = [(pole no./2) – 1] x pin spacing + 5.2 mmCoding finger (red circle)Color: Picture differs from the item. 1-conductor female connector, 2-row; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 20-pole; 100% protected against mismating; 1,50 mm²; blackPlease wait ...Add to shopping cartGenerate data sheetCompareBookmark 1-conductor female connector, 2-row; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 20-pole; 100% protected against mismating; 1,50 mm²; blackPlease wait ...Add to shopping cartGenerate data sheetCompareBookmark