MCS MIDI Item no. 722-135/005-000/039-000Female connector for rail-mount terminal blocks; 0.6 x 1 mm pins; straight; 100% protected against mismating; Locking lever; Pin spacing 5 mm; 5-pole; light gray1 of 3 Dimensions in mmL = (pole no. x pin spacing) + 1.5 mm2-pole female connectors – one latch onlyColor: Picture differs from the item. Female connector for rail-mount terminal blocks; 0.6 x 1 mm pins; straight; 100% protected against mismating; Locking lever; Pin spacing 5 mm; 5-pole; light grayPlease wait ...Add to shopping cartGenerate data sheetCompareBookmark Female connector for rail-mount terminal blocks; 0.6 x 1 mm pins; straight; 100% protected against mismating; Locking lever; Pin spacing 5 mm; 5-pole; light grayPlease wait ...Add to shopping cartGenerate data sheetCompareBookmark