{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in plug; 3-pole; Cod. A; 1,50 mm²; white",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI 3-pole</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug A coding supports rapid, correct installation. The pluggable installation connectors with spring pressure connection technology function entirely without screw connections. They allow flexible, error-free installation in numerous applications. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The <i>WINSTA</i>® MINI pluggable installation connector with A coding in white or black is normally used for general mains applications in power distribution. Especially if only limited space is available, our smallest pluggable connection system, <i>WINSTA</i>® MINI, consistently displays its advantages. It saves space, and, thanks to Push-in CAGE CLAMP® spring pressure connection technology, it additionally can be installed quickly, since the connection is low-maintenance and can be performed without screw connections.<br/><br/><h3><i>WINSTA</i>® MINI solutions for your electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Choose durability and quality – with protection against mismating from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>consistent IP40 protection</li><li>with A coding for a great number of applications</li><li>flexible installation to save space</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "890-733",
"sku" : "890-733",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000c0000ba4c000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzEyfGltYWdlL2pwZWd8YURReUwyZ3hPQzh4TkRZNU1UTTJNRFl6TmprMU9DOHlNREJmTURJd01EQXdNR013TURBd1ltRTBZekF3TURJd01HSTJYMFJGTG1wd1p3fGNjNjFjYjc1Y2UwZjg0M2FmOWRmNzkzMGYzMTdhYzU1ZTM5NzE2M2M0ZjgwY2U5MDBjY2JlNmU4MGM3ZTIyM2E",
"gtin13" : "4045454233549",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/tr-en/pluggable-connectors/snap-in-plug/p/890-733"
}