{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in socket; without locking lever; 2-pole; Cod. E; green",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® KNX with protection type IP20</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® KNX female connector/socket with protection against mismating. WAGO pluggable installation connectors are useful when specifications repeat or are distributed on a specific grid, for example for installing grid lighting or flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (Only when mated and secured with a strain relief housing (These compact connectors are not designed for use in open, easily accessible areas.)). The standardised KNX interface represents a manufacturer-independent communication protocol for intelligently networking state-of-the-art home and building system technologies. <i>WINSTA</i>® KNX pluggable installation connectors with E coding are primarily used in KNX applications.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is optimally tailored to the strict requirements of electrical installation. It ensures error-free installation of cables and components, quickly and reliably. Now you can also lower installation costs without compromising quality and safety: with protection type IP20 reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>products perfectly tailored to your requirements guarantee safe use</li><li>for emergency power supply</li><li>ready for immediate use</li><li>fast, secure installation</li></ul>",
"mpn" : "893-2002",
"sku" : "893-2002",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030002f31c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTEyfGltYWdlL2pwZWd8YURKaEwyZzJOaTh4TkRZNU1qQTVOekUyTXpJNU5DOHlNREJmTURJd01EQXdNRE13TURBeVpqTXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDY2ZDAyY2YzZjc3MDkwMzZmNjgwMGJlNDg4OGExZDBiMzAzMWQ5Y2FjMzM0ZWZhNjI4NjY4NTZkN2E2MDY4ZDQ",
"gtin13" : "4045454420130",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/tr-en/pluggable-connectors/snap-in-socket/p/893-2002"
}