MCS MIDI Classic Item no. 232-735THT female header; straight; Pin spacing 7.5 mm; 5-pole; 0.6 x 1.0 mm solder pin; gray1 of 3 Dimensions in mmL = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm2- to 3-pole female connectors – one latch onlyColor: Picture differs from the item. THT female header; straight; Pin spacing 7.5 mm; 5-pole; 0.6 x 1.0 mm solder pin; grayPlease wait ...PU (SPU): 50 PieceAdd to shopping cartGenerate data sheetCompareBookmark THT female header; straight; Pin spacing 7.5 mm; 5-pole; 0.6 x 1.0 mm solder pin; grayPlease wait ...PU (SPU): 50 PieceAdd to shopping cartGenerate data sheetCompareBookmark