MCS MIDI Classic Item no. 232-740THT female header; straight; Pin spacing 7.5 mm; 10-pole; 0.6 x 1.0 mm solder pin; gray1 of 3 Dimensions in mmL = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm2- to 3-pole female connectors – one latch onlyColor: Picture differs from the item.Item no. 232-740 THT female header; straight; Pin spacing 7.5 mm; 10-pole; 0.6 x 1.0 mm solder pin; grayPlease wait ...Add to shopping cartGenerate data sheetCompareBookmarkFind electrical wholesalersConfigureItem no. 232-740 THT female header; straight; Pin spacing 7.5 mm; 10-pole; 0.6 x 1.0 mm solder pin; grayPlease wait ...Add to shopping cartGenerate data sheetCompareBookmarkFind electrical wholesalersConfigure