MCS MIDI Item no. 722-740THT female header; straight; Pin spacing 7.5 mm; 10-pole; 100% protected against mismating; 0.6 x 1.0 mm solder pin; light gray1 of 3 Dimensions in mmL = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm2-pole female connectors – one latch onlyColor: Picture differs from the item.Item no. 722-740 THT female header; straight; Pin spacing 7.5 mm; 10-pole; 100% protected against mismating; 0.6 x 1.0 mm solder pin; light grayPlease wait ...PU (SPU): 25 PieceAdd to shopping cartGenerate data sheetCompareBookmarkFind electrical wholesalersConfigureItem no. 722-740 THT female header; straight; Pin spacing 7.5 mm; 10-pole; 100% protected against mismating; 0.6 x 1.0 mm solder pin; light grayPlease wait ...PU (SPU): 25 PieceAdd to shopping cartGenerate data sheetCompareBookmarkFind electrical wholesalersConfigure