MCS MIDI Item no. 722-839THT female header; angled; Pin spacing 7.5 mm; 9-pole; 100% protected against mismating; 0.6 x 1.0 mm solder pin; light gray1 of 3 Dimensions in mmL = (pole no. – 1) x pin spacing + 5 mm + 1.5 mm2-pole female connectors – one latch onlyColor: Picture differs from the item. THT female header; angled; Pin spacing 7.5 mm; 9-pole; 100% protected against mismating; 0.6 x 1.0 mm solder pin; light grayPlease wait ...PU (SPU): 25 PieceAdd to shopping cartGenerate data sheetCompareBookmark THT female header; angled; Pin spacing 7.5 mm; 9-pole; 100% protected against mismating; 0.6 x 1.0 mm solder pin; light grayPlease wait ...PU (SPU): 25 PieceAdd to shopping cartGenerate data sheetCompareBookmark