MCS MINI HD Item no. 713-1403THT male header, 2-row; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; Pin spacing 3.5 mm; 6-pole; black1 of 4 Dimensions in mmL = [(pole no./2) – 1] x pin spacing + 5.2 mmColor: Picture differs from the item. THT male header, 2-row; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; Pin spacing 3.5 mm; 6-pole; blackPlease wait ...Add to shopping cartGenerate data sheetCompareBookmark THT male header, 2-row; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; Pin spacing 3.5 mm; 6-pole; blackPlease wait ...Add to shopping cartGenerate data sheetCompareBookmark