MCS MINI HD Item no. 713-1408/037-000THT male header, 2-row; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; Levers; Pin spacing 3.5 mm; 16-pole; black1 of 4 Dimensions in mmL = [(pole no./2) – 1] x pin spacing + 11.6 mmColor: THT male header, 2-row; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; Levers; Pin spacing 3.5 mm; 16-pole; blackPlease wait ...Add to shopping cartGenerate data sheetCompareBookmark THT male header, 2-row; 0.8 x 0.8 mm solder pin; straight; 100% protected against mismating; Levers; Pin spacing 3.5 mm; 16-pole; blackPlease wait ...Add to shopping cartGenerate data sheetCompareBookmark