Item no. 2091-1408THT male header; 1.0 mm Ø solder pin; straight; Pin spacing 3.5 mm; 8-pole; light gray1 of 4 Dimensions in mmL = (pole no. x pin spacing) + 2.0 mmA = 3.6 mm THT solder pinA = 2.4 mm THR solder pinColor: Picture differs from the item.Item no. 2091-1408 THT male header; 1.0 mm Ø solder pin; straight; Pin spacing 3.5 mm; 8-pole; light grayVariant selectionChange:Mating direction to the PCB: 90°Pole number: 8PU (SPU): 100 PieceAdd to shopping cartGenerate data sheetDownloads as zipCompareBookmarkFind electrical wholesalersConfigureItem no. 2091-1408 THT male header; 1.0 mm Ø solder pin; straight; Pin spacing 3.5 mm; 8-pole; light grayVariant selectionChange:Mating direction to the PCB: 90°Pole number: 8PU (SPU): 100 PieceAdd to shopping cartGenerate data sheetDownloads as zipCompareBookmarkFind electrical wholesalersConfigure