MCS MIDI Item no. 721-841/001-000THT male header; 1.0 x 1.0 mm solder pin; angled; 100% protected against mismating; Pin spacing 7.5 mm; 11-pole; light gray1 of 3 Dimensions in mmL1 = (pole no. – 1) x pin spacing + 8.2 mmL2 = L1 + 5 mmL3 = L2 + 7.4 mmColor: THT male header; 1.0 x 1.0 mm solder pin; angled; 100% protected against mismating; Pin spacing 7.5 mm; 11-pole; light grayPlease wait ...Add to shopping cartGenerate data sheetCompareBookmark THT male header; 1.0 x 1.0 mm solder pin; angled; 100% protected against mismating; Pin spacing 7.5 mm; 11-pole; light grayPlease wait ...Add to shopping cartGenerate data sheetCompareBookmark