{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB klemensi; kol; 1,5 mm²; Pin aralığı 3,5 mm; 11 kutuplu; Push-in CAGE CLAMP®; 1,50 mm²; gri",
"description" : "<h2>PCB terminal block, 2601 Series, with 3.5 mm pin spacing</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 2601-1111). It offers the flexibility needed for different mounting types. Our PCB terminal block is rated for 160 V and is designed for use with a rated current of up to 17.5 A. It is therefore suitable for high-load applications. Conductors can only be connected to this PCB terminal block if their strip length is between 8 mm and 9 mm. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this product outperforms the competition. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The dimensions are 40 x 16.35 x 16.58 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is designed for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It features one level and eleven clamping points that you can use to connect eleven potentials / 11 poles. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). Tin is used for coating the contact surfaces. This PCB terminal block is operated with a lever. THT is used to assemble the PCB terminal block. The conductor is designed to be inserted at a 0° angle.. The solder pins, which are 1 x 0.5 mm in cross-section and 3.6 mm long, are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>",
"mpn" : "2601-1111",
"sku" : "2601-1111",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7394039-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2MnxpbWFnZS9qcGVnfGFEQmtMMmhtWlM4eE5EUTVNemsyTVRnME5qZ3hOQzh5TURCZk56TTVOREF6T1Y5RVJTNXFjR2N8YmRhYTU2MTA3ZWI3ZTQ5MTI4OTI2ZTJhNGU3MTQ0N2VlNzA1MmMzNDY0NDRjZTI2ODc1YjFjYzdmYTBkM2UxMg",
"gtin13" : "4066966242201",
"category" : "PCB Klemensleri ve Tak-Çıkar Konektörler",
"url" : "https://www.wago.com/tr/pcb-klemensleri-ve-tak-%C3%A7%C4%B1kar-konektoerler/pcb-klemensi/p/2601-1111"
}