{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "穿透式比流器; 一次額定電流:600 A; 二次額定電流:5 A; 額定功率:10 VA; 精度等級:1",
"description" : "<b>Short description:</b><br/><p>WAGO's plug-in current transformers (855 Series) are inductive, single-conductor current transformers. Due to the measurement principle used, these current transformers are exclusively designed for AC network applications.</p><b>Features:</b><br/><ul><li>Screwless CAGE CLAMP<sup>®</sup> connection technology</li><li>Several mounting options available</li><li>Vibration- and shock-resistant</li><li>High mechanical retention forces</li><li>High current-carrying capacity</li><li>Continuous overload of 120 % the nominal primary current</li><li>Low-voltage current transformer for operating voltages up to max. 1.2 kV</li><li>For 690 V power networks</li><li>UL recognized components</li></ul>",
"mpn" : "855-505/600-1001",
"sku" : "855-505/600-1001",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001600007d4f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDU5fGltYWdlL2pwZWd8YUdSbUwyZzFaQzh4TXprNU9EUTJOelkwTlRRM01DOHlNREJmTURJd01EQXdNVFl3TURBd04yUTBaakF3TURFd01HSTJYMFJGTG1wd1p3fGY2NTQzMTdhOWFkMjY2YmM0ZmM4N2E3ZGFjZGQxNDBjNGFhYjM1MDQ0OTdlODNjMTI4YmJmMDE5NTMzYTdjNjg",
"gtin13" : "4050821845737",
"category" : "Energy Measurement Technology",
"url" : "https://www.wago.com/tw/energy-measurement-technology/%E7%A9%BF%E9%80%8F%E5%BC%8F%E6%AF%94%E6%B5%81%E5%99%A8/p/855-505_600-1001"
}
[
{
"id": "details",
"label":"詳細資料",
"priority": 100
},
{
"id": "downloads",
"label":"下載",
"priority": 90
}
]