{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "光纖網路媒體轉換器; 銅轉 SFP 連接埠; PoE; 100/1000 BASE",
"description" : "<p>The device is an industrial media converter with a gigabit ETHERNET port and an SFP port (100BASE/1000BASE) for connecting decentralized ETHERNET devices to a network via fiber optics. The user can freely select the required SFP module and communicate over a distance of up to 80 km. The ETHERNET port (IEEE 802.3at) can be used simultaneously to power PoE end devices (powered devices). (SFP modules are available optionally.) </p><p>Its compact design with a DIN-rail adapter simplifies installation in control cabinets or enclosures, offering high resistance to temperature, vibration, and shock. The unit enables plug-and-play operation with connected ETHERNET devices that use the same transmission speed. </p>",
"mpn" : "852-1702",
"sku" : "852-1702",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-12815989-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA3fGltYWdlL2pwZWd8YURjeEwyZzJZaTh4TkRZNE1qZzBNakUyT1RNM05DOHlNREJmTVRJNE1UVTVPRGxmUkVVdWFuQm58OWMzMTQzMzM1ODE5YjdmODg2YWU1ZDY3YWVkZmQ5MmFjMTM2MmRiZWQ1MTdmZTk2NjE3Mzk0NmI3NzEzNWM1MA",
"gtin13" : "4066966511765",
"category" : "Industrial switches",
"url" : "https://www.wago.com/tw/industrial-switches/%E5%85%89%E7%BA%96%E7%B6%B2%E8%B7%AF%E5%AA%92%E9%AB%94%E8%BD%89%E6%8F%9B%E5%99%A8/p/852-1702"
}