{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PCB 接線端子台; 壓桿; 1.5 mm²; 焊針間距 7.5 mm; 5 極; Push in CAGE CLAMP®; 1,50 mm²; 灰色",
"description" : "<h2>PCB terminal block, 2601 Series, with 7.5 mm pin spacing</h2><br/><br/>Connect conductors quickly and safely with this PCB terminal block (item number 2601-1305). You can count on proven safety with these PCB terminal blocks, perfect for a wide variety of applications when designing your devices. Our PCB terminal block is rated for 1000 V and is designed for use with a rated current of up to 17.5 A. As such, it is suitable for high-load applications. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. The dimensions are 37.3 x 16.35 x 16.58 mm (width x height x depth). Depending on the type of conductor, this PCB terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to five potentials / five poles can be connected to this terminal strip using five clamping points on one level. The gray housing is made of polyamide (PA66) for insulation, the contacts are made of electrolytic copper (ECu), and the clamping spring is made of chrome-nickel spring steel (CrNi). The contact surface is coated with tin. This PCB terminal block is operated with a lever. THT is used to solder the PCB terminal block. The conductor is designed to be inserted at an angle of 0°.. The solder pins measure 1 x 0.5 mm in cross-section and 3.6 mm in length and are laid out within the terminal block (in-line). There are two solder pins per potential.<br/>",
"mpn" : "2601-1305",
"sku" : "2601-1305",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10677740-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk1MnxpbWFnZS9qcGVnfGFHVTNMMmd4TUM4eE16a3pNVGd6T0RnMk5UUXpPQzh5TURCZk1UQTJOemMzTkRCZlJFVXVhbkJufDY1ZTdmNmNjZGYzYTZmMGFlYmVkNTEzYmYxZjAzODAzZWI3YzNjYzJmNjZiZjg1Mzg3MTg0NjEzMjBmYjAzNjQ",
"gtin13" : "4066966241969",
"category" : "PCB Terminal Blocks and Pluggable Connectors",
"url" : "https://www.wago.com/tw/pcb-terminal-blocks-and-pluggable-connectors/pcb-%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/2601-1305"
}