{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "插座; 帶護線盒; 2 極; Cod. A; 1,50 mm²; 黑色",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MINI A coding</h2><br/><br/>The <i>WINSTA</i>® MINI female connector/socket with protection against mismating is the pluggable solution for your use in control cabinets, for lighting connections or on PCBs. WAGO pluggable installation connectors are used when criteria repeat or are planned on a specific pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector offers protection against contact with wires or tools if they are smaller than 1 mm in accordance with protection type IP40. General mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MINI pluggable installation connectors with A coding. Due to its particularly minimal dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is very suitable in very restricted spaces, i.e., for installations when very little room is available. The strip length is 17.5 mm.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Choose quality and durability – with protection against mismating from WAGO makes the electrical installation of electrical components noticeably easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>easy tool-free operation, a wide range of coding options</li><li>for any mains application</li><li>flexible installation to save space</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "890-202/342-000",
"sku" : "890-202/342-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-13501952-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg3fGltYWdlL2pwZWd8YURNMkwyaG1aQzh4TkRVNU5UVTBOekl3TVRVMk5pOHlNREJmTVRNMU1ERTVOVEpmUkVVdWFuQm58OGQwODlkNGUxOGUyYzI1NjY2MTdmMzA2MTUzZTVhZDQ5MDZhZTA1ZjYyY2RlNTM2YjZmN2ZkYzM3MWI2NTc5MQ",
"gtin13" : "4055143463652",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/tw/pluggable-connectors/%E6%8F%92%E5%BA%A7/p/890-202_342-000"
}