{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "預裝的連接電纜; Eca; 插頭/開放式; 3 極; Cod. A; H05VV-F 3G 1.5 mm²; 3 m; 1,50 mm²; 白色",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI A coding</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI cable assembly 3-pole. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to many different requirements in seconds. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). This means that users' fingers will never come into contact with electrified contact elements. The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in black or white is normally used for general mains applications in power distribution. The <i>WINSTA</i>® MIDI product line guarantees total flexibility for the installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers flexibility and customization for meeting an enormous variety of installation requirements. Building safety must be ensured at all times, even after the electrical installation stage. The mandatory safety requirements in connection with EU CPR are met by this product through fire class E.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>A plug and a free end are provided. WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Choose durability and quality – with fire class E from WAGO makes the electrical installation of electrical components significantly easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>pre-assembled versions</li><li>with A coding for use in many general mains applications</li><li>ready to install and use immediately</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "771-9993/206-302",
"sku" : "771-9993/206-302",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f000225c1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODd8aW1hZ2UvanBlZ3xhR05sTDJobVpDOHhOREF3TVRVME9ERXpNak00TWk4eU1EQmZNREl3TURBd01HWXdNREF5TWpWak1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NzQ0Y2U4NDU0N2YyNzU1MTg5ZTQ2YmUzZjFjMzdhNjExNmE4ZmY1NGI3MTQ5YzAxOGNmZDA0ZGZkY2RiMjQ0MA",
"gtin13" : "4044918272865",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/tw/pluggable-connectors/%E9%A0%90%E8%A3%9D%E7%9A%84%E9%80%A3%E6%8E%A5%E9%9B%BB%E7%BA%9C/p/771-9993_206-302"
}