{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "預裝的連接電纜; Eca; 插頭/開放式; 3 極; Cod. A; H05VV-F 3G 1.5 mm²; 4m; 1,50 mm²; 白色",
"description" : "<h2>Cable assembly <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>Use effective pluggable connections instead of laborious screw connections: With the <i>WINSTA</i>® MIDI cable assembly rated current 16 A. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to establish connections according to a huge variety of requirements in no time flat. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). General mains applications for almost any domain of use can be realised with <i>WINSTA</i>® MIDI pluggable installation connectors with A coding. The <i>WINSTA</i>® MIDI product line achieves maximum flexibility for the electrical installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it achieves error-free, time-saving installation and offers customization for meeting various installation requirements. Building safety must be ensured at all times, even after the electrical installation stage. The mandatory safety requirements in connection with EU CPR are fully satisfied by this product through fire class E.<br/><br/><h3>Pluggable connections instead of screw connections – cable assemblies from WAGO</h3><br/><br/>The cable assembly is provided with a plug and a free end. WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It offers fast, secure and, above all, error-free installation of components and cables. Now you can also reduce installation costs without compromising safety and quality: with marking reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>for automation controllers</li><li>with A coding for use in many general mains applications</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "771-9993/206-402",
"sku" : "771-9993/206-402",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f000225c1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODd8aW1hZ2UvanBlZ3xhR05sTDJobVpDOHhOREF3TVRVME9ERXpNak00TWk4eU1EQmZNREl3TURBd01HWXdNREF5TWpWak1UQXdNREV3TUdJMlgwUkZMbXB3Wnd8NzQ0Y2U4NDU0N2YyNzU1MTg5ZTQ2YmUzZjFjMzdhNjExNmE4ZmY1NGI3MTQ5YzAxOGNmZDA0ZGZkY2RiMjQ0MA",
"gtin13" : "4044918272872",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/tw/pluggable-connectors/%E9%A0%90%E8%A3%9D%E7%9A%84%E9%80%A3%E6%8E%A5%E9%9B%BB%E7%BA%9C/p/771-9993_206-402"
}