{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "電子式斷路器; 1 通道; 24 VDC 輸入電壓; 0.5 A; NEC 級 2; 信號接點",
"description" : "<p><b>Features:</b></p><ul><li>Space-saving ECB with one channel</li><li>Reliably and safely trips in the event of an overload and short circuit on the secondary side</li><li>Switch-on capacity < 5,000 μF</li><li>Enables the use of an economical, standard power supply</li><li>Minimizes wiring via two voltage outputs and maximizes commoning options on both input and output sides (e.g., commoning of the output voltage on 857 and 2857 Series devices)</li><li>Status signal – adjustable as single or group message</li><li>Reset, switch on/off via remote input or local switch</li><li>Prevents power supply overload due to total inrush current thanks to time-delayed switching on during interconnected operation</li></ul>",
"mpn" : "787-3861/050-1000",
"sku" : "787-3861/050-1000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10352369-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwM3xpbWFnZS9qcGVnfGFEZzVMMmcyWXk4eE16YzBNRFE0TXpnd05USXhOQzh5TURCZk1UQXpOVEl6TmpsZlJFVXVhbkJufDQ2OTA0YTdhY2U5ZjZmOWFjNWExOGZhYzdlYTlmZjQwMGFhZWQzOTE1ZTc4NjMxY2MwMmM2MWI1ODM1YzgwZDI",
"gtin13" : "4066966363494",
"category" : "Protective Devices and Protective Electronics",
"url" : "https://www.wago.com/tw/protective-devices-and-protective-electronics/%E9%9B%BB%E5%AD%90%E5%BC%8F%E6%96%B7%E8%B7%AF%E5%99%A8/p/787-3861_050-1000"
}