{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "三層接線端子台; 6 線普通接線端子台; N; 帶有標記支架; 適用於 Ex e II 和 Ex i 應用; 內部共用; 導體入口帶有紫色標記; 用於 DIN-導軌 35 x 15 和 35 x 7.5; 2.5 mm²; Push in CAGE CLAMP®; 2,50 mm²; 藍色",
"description" : "<h2>Triple-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Enjoy easy electrical installations with this triple-deck terminal block (item number 2002-3239). The triple-deck terminal block also serves as a through terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this triple-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the conductor type, this triple-deck terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It features three levels and six clamping points for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2002-3239",
"sku" : "2002-3239",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030000e6b3000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzEyfGltYWdlL2pwZWd8YURNeUwyZ3dNeTh4TkRZNE1USTJOakk1TURjeE9DOHlNREJmTURJd01EQXdNRE13TURBd1pUWmlNekF3TURFd01HSTJYMFJGTG1wd1p3fDAzYjgzMWUzODJjNDQyMGQ4MDY4NTE3ZTIxYzg3MDZmNzBiYWJkNjBhN2U2NzNkMDk3ZWRlYWUzNmJkYjhlZGM",
"gtin13" : "4045454382346",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/%E4%B8%89%E5%B1%A4%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/2002-3239"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.