{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "三層接線端子台; 普通/普通/普通接線端子台; L/L/L; 適用於 Ex e II 應用; 用於 DIN-導軌 35 x 15 和 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; 淺灰色",
"description" : "<h2>Triple-deck terminal block, 870 Series, operating tool</h2><br/><br/>Our triple-deck terminal block (item number 870-951) ensures effortless electrical installations. The triple-deck terminal block also functions as a through terminal block. Strip lengths must be between 6 mm and 7 mm when connecting conductors to this triple-deck terminal block. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. Depending on the conductor type, this triple-deck terminal block is designed for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has three levels. Three potentials can connect using the six clamping points The light gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "870-951",
"sku" : "870-951",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000800016f73000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODI5fGltYWdlL2pwZWd8YURZeEwyZzBNeTh4TkRZNE5qWTNORGt4TVRJMk1pOHlNREJmTURJd01EQXdNRGd3TURBeE5tWTNNekF3TURJd01HSTJYMFJGTG1wd1p3fDllZmY0ZTAwZTg3YTgxM2QwOTMyMmE0ZTYwNmQwNjlhMDExODgzZDZjMTNhNzQ5Yjk2NjE1ZWU5YWEyMTM3NmU",
"gtin13" : "4045454129729",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/%E4%B8%89%E5%B1%A4%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/870-951"
}