{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "元件接線端子台; 4-線式; 帶有二極體 1N4007; 負極,左側; 用於 DIN-導軌 35 x 15 和 35 x 7.5; 2.5 mm²; Push in CAGE CLAMP®; 2,50 mm²; 灰色",
"description" : "<h2>Component terminal block with diode, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our component terminal block with diode (item number 2002-1411/1000-410) ensures effortless electrical installations. Strip lengths must be between 10 mm and 12 mm when connecting conductors to component terminal block with diode. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the type of conductor, component terminal block with diode is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². He has one level. The single potential can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2002-1411/1000-410",
"sku" : "2002-1411/1000-410",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-12542757-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzg2fGltYWdlL2pwZWd8YURKa0wyZzRZeTh4TkRNNE5EYzFNVGd3TkRRME5pOHlNREJmTVRJMU5ESTNOVGRmUkVVdWFuQm58YzNmOWVmYWZlNmZjNjRmMjhkZDU3NWRkYTc4YjdmNTdmYjY5YWQ1OTUxZGE0ZDJlZmY2MThmZjY5NDMxYjg0YQ",
"gtin13" : "4045454536329",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/%E5%85%83%E4%BB%B6%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/2002-1411_1000-410"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.