{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "元件接線端子台; 雙層; 帶有 2 個二極體 1N4007; 負極在上方,負極在右側; 用於 DIN-導軌 35 x 15 和 35 x 7.5; 2.5 mm²; Push in CAGE CLAMP®; 2,50 mm²; 灰色",
"description" : "<h2>Double-deck terminal block, 2002 Series, gray</h2><br/><br/>This double-deck terminal block (item number 2002-2214/1000-491) provides hassle-free electrical installations. The double-deck terminal block also serves as component terminal block with diode. Conductors can only be connected to this double-deck terminal block if their strip length is between 10 mm and 12 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the conductor type, this double-deck terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. You can connect four potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2002-2214/1000-491",
"sku" : "2002-2214/1000-491",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400012a9b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjg5fGltYWdlL2pwZWd8YUdNMEwyZzVPUzh4TkRZNE1UUXlNakF3TkRJMU5DOHlNREJmTURJd01EQXdNRFF3TURBeE1tRTVZakF3TURFd01HSTJYMFJGTG1wd1p3fDE4ZDNhOGFkMWUzOGYyZjBiYjA0NjAwZDk2ZjgzMjBjYzFmYzVlMTRmMGRjNDE0ZmRkOTJlM2U4MTA4MjA4NGQ",
"gtin13" : "4045454369286",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/%E5%85%83%E4%BB%B6%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/2002-2214_1000-491"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.