{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "元件接線端子台; 雙層; LED (紅色); 24 VDC; 用於 DIN-導軌 35 x 15 和 35 x 7.5; 2.5 mm²; Push in CAGE CLAMP®; 2,50 mm²; 灰色",
"description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>Enjoy seamless electrical installations with this double-deck terminal block (item number 2002-2221/1000-434). The double-deck terminal block also serves as component terminal block with led. Conductors can only be connected to this double-deck terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the type of conductor, this double-deck terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. Two potentials can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2002-2221/1000-434",
"sku" : "2002-2221/1000-434",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400012da4000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM4fGltYWdlL2pwZWd8YURRMUwyZzNPQzh4TkRZNE1USXpPRGMyTlRVNU9DOHlNREJmTURJd01EQXdNRFF3TURBeE1tUmhOREF3TURFd01HSTJYMFJGTG1wd1p3fDYwNWZlNWVkYmQ1ZDgwYzdlZjlmZjQzY2JiMzlkNTZlMjI3NzMxMGRkMGY1NjYyZDQyNGUwYjg5MjYxZDAxMjM",
"gtin13" : "4045454375645",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/%E5%85%83%E4%BB%B6%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/2002-2221_1000-434"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.