{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "元件接線端子台; 三層; 帶有二極體 1N4007; 陽極,下方; 用於 DIN-導軌 35 x 15 和 35 x 7.5; 2.5 mm²; Push in CAGE CLAMP®; 2,50 mm²; 灰色",
"description" : "<h2>Triple-deck terminal block, 2002 Series, operating tool</h2><br/><br/>Our triple-deck terminal block (item number 2002-3211/1000-410) ensures effortless electrical installations. The triple-deck terminal block also serves as component terminal block with diode. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this triple-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This triple-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features three levels and six clamping points that you can use to connect three potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "2002-3211/1000-410",
"sku" : "2002-3211/1000-410",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000400013755000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjQwfGltYWdlL2pwZWd8YURVMkwyaGtOeTh4TkRZNE1URTJNVFk1TlRJMk1pOHlNREJmTURJd01EQXdNRFF3TURBeE16YzFOVEF3TURFd01HSTJYMFJGTG1wd1p3fGYyNWQzZjYwNTg3M2FkMjE5OWIyNzM2NzA0N2VkODg5MmY5YjAxNDg3NzJiODQ5N2Y2NGRjMGY3YTNkMmUwYjc",
"gtin13" : "4045454375669",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/%E5%85%83%E4%BB%B6%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/2002-3211_1000-410"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.