{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "插拔式模組用 1 線式/1 針接線端子台; 6 極; 帶有 2 個跨接位置; 帶有橙色隔板; 用於 DIN-導軌 35 x 15 和 35 x 7.5; 4 mm²; CAGE CLAMP®; 4,00 mm²; 灰色",
"description" : "<h2>Carrier terminal block for fuses and electronic modules, 769 Series, CAGE CLAMP®</h2><br/><br/>This carrier terminal block for fuses and electronic modules (item number 769-183/769-314) provides seamless electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Rated current and voltage are important parameters when choosing a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 400 V and a rated current of 16 A. Conductors should only be connected to this carrier terminal block for fuses and electronic modules if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our CAGE CLAMP® connection offers a safe and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This carrier terminal block for fuses and electronic modules is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to six potentials / six poles can be connected to this terminal strip using three clamping points on one level. The gray housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with an operating tool. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring.<br/>",
"mpn" : "769-183/769-314",
"sku" : "769-183/769-314",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-10691563-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDYxM3xpbWFnZS9qcGVnfGFEUmlMMmhoWmk4eE16a3pNakE0TURjNU1UVTRNaTh5TURCZk1UQTJPVEUxTmpOZlJFVXVhbkJufDlmNWQ2ODU2NjY1Mzg5OTcwOTBiM2ZmZGVhN2NkYmYxNWYzZDZiOThhMmQzYzYxZTRiYTlkMWYxNWFmOTRjYzE",
"gtin13" : "4044918934862",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/%E6%8F%92%E6%8B%94%E5%BC%8F%E6%A8%A1%E7%B5%84%E7%94%A8-1-%E7%B7%9A%E5%BC%8F-1-%E9%87%9D%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/769-183_769-314"
}