[ { "uid": "link_contact", "linkName": "聯絡人", "url": "/tw/contact#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"資料庫_BA","id":0,"type":"QUICKLINKS"},{"term":"應用註釋","id":1,"type":"QUICKLINKS"},{"term":"221","id":2,"type":"QUICKLINKS"},{"term":"Buildings","id":3,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "雙層接線端子台; 普通/普通接線端子台; N/L; 帶有標記支架; 適用於 Ex e II 應用; 下層藍色導線進線孔; 用於 DIN-導軌 35 x 15 和 35 x 7.5; 2.5 mm²; Push in CAGE CLAMP®; 2,50 mm²; 灰色", "description" : "<h2>Double-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Easy electrical installations are guaranteed with this double-deck terminal block (item number 2002-2232). The double-deck terminal block also functions as a through terminal block. Conductors can only be connected to this double-deck terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be plugged in without needing to use any tools—all thanks to its pluggable design. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and four clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2232", "sku" : "2002-2232", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000030000f3f7000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA3fGltYWdlL2pwZWd8YUdVMEwyZzVZeTh4TkRZNE56VTROalkwT0RBNU5DOHlNREJmTURJd01EQXdNRE13TURBd1pqTm1OekF3TURFd01HSTJYMFJGTG1wd1p3fDJkODRkZmNiMTg5NTlmY2MyZDIyNWFhMzllZGQ0NmE3OWVhMGY1YTQ4YTg2NDc2YTg0NWMwYzY0ZjFjYjliMTI", "gtin13" : "4044918964791", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/%E9%9B%99%E5%B1%A4%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/2002-2232" }
[ { "id": "details", "label":"詳細資料", "priority": 100 }, { "id": "downloads", "label":"下載", "priority": 90 } ]