{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "雙層接線端子台; 普通/普通接線端子台; N/N; 帶有標記支架; 適用於 Ex e II 和 Ex i 應用; 用於 DIN-導軌 35 x 15 和 35 x 7.5; 2.5 mm²; Push in CAGE CLAMP®; 2,50 mm²; 藍色",
"description" : "<h2>Double-deck terminal block, 2002 Series, blue</h2><br/><br/>This double-deck terminal block (item number 2002-2234) provides fault-free electrical installations. The double-deck terminal block also functions as a through terminal block. Conductors can only be connected to this double-deck terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the conductor type, this double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. You can connect two potentials using the four clamping points. The blue housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2002-2234",
"sku" : "2002-2234",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000030000d02e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzY0fGltYWdlL2pwZWd8YUdGakwyZ3hPQzh4TkRZNU1ESXpORGt5TlRBNE5pOHlNREJmTURJd01EQXdNRE13TURBd1pEQXlaVEF3TURFd01HSTJYMFJGTG1wd1p3fDdiNjRiMzgyNDBjOWYxNTE2MzhkMGZkOGZlYzUwYmFkZTgyMzk3YWUxNDRhYWRiYmMyNjEzMmRjNGRmN2QyNjE",
"gtin13" : "4044918989794",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/%E9%9B%99%E5%B1%A4%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/2002-2234"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.