[ { "uid": "link_contact", "linkName": "聯絡人", "url": "/tw/contact#wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"資料庫_BA","id":0,"type":"QUICKLINKS"},{"term":"應用註釋","id":1,"type":"QUICKLINKS"},{"term":"221","id":2,"type":"QUICKLINKS"},{"term":"Buildings","id":3,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "雙層接線端子台; 普通/普通接線端子台; 底部具有附加跨接位置; 用於 DIN-導軌 35 x 15 和 35 x 7.5; 2.5 mm²; CAGE CLAMP®; 2,50 mm²; 灰色/灰色", "description" : "<h2>Double-deck terminal block, 280 Series, operating tool</h2><br/><br/>Our double-deck terminal block (item number 280-522) is designed for seamless electrical installations. The double-deck terminal block also functions as a disconnect terminal block. Conductors can only be connected to this double-deck terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector is highly versatile. Our proven universal connection known as CAGE CLAMP® leads the way when it comes to connection technology and electrical interconnections. This double-deck terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It has two levels. You can connect three potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "280-522", "sku" : "280-522", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000a00014a56000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTgwfGltYWdlL2pwZWd8YURoaEwyaGpZeTh4TkRZNE1UVTROamt5TlRVNU9DOHlNREJmTURJd01EQXdNR0V3TURBeE5HRTFOakF3TURFd01HSTJYMFJGTG1wd1p3fDNkNGE3YzFiYmEzOTIwOWZhYmY4MTA0NWQxMWYwN2JjZTg4NzEzZGY3NTJhODY0YTE1ZmQ5OThlMGZmNjNkMjI", "gtin13" : "4044918539005", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/%E9%9B%99%E5%B1%A4%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/280-522" }
[ { "id": "details", "label":"詳細資料", "priority": 100 }, { "id": "downloads", "label":"下載", "priority": 90 } ]