{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "1 線式針型連線器; CAGE CLAMP®; 4 mm²; 焊針間距 5 mm; 5 極; 壓接軸環; 4,00 mm²; 灰色",
"description" : "<h2>Male connector, 769 Series, gray</h2><br/><br/>Our male connector (item number 769-605/002-000) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 32 A. Conductors can only be connected to this male connector if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our highly-rated and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this male connector is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². There are five clamping points available that you can use to connect five different potentials / five poles. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. The front-entry wiring makes it possible to connect copper conductors.<br/>",
"mpn" : "769-605/002-000",
"sku" : "769-605/002-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11470331-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM0MHxpbWFnZS9qcGVnfGFEUTJMMmcwTUM4eE16azBPRE0zTXpFd05qY3hPQzh5TURCZk1URTBOekF6TXpGZlJFVXVhbkJufGRjNmIzMjAxNTkxMWVkYzBmMzFiNjEzMGQ1YmIwNzk2NjM1N2FiMWJkYzBjYzY2YWZjYzVjNjA3YTFmMjE2Mzc",
"gtin13" : "4044918521055",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/1-%E7%B7%9A%E5%BC%8F%E9%87%9D%E5%9E%8B%E9%80%A3%E7%B7%9A%E5%99%A8/p/769-605_002-000"
}