{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "1 線式/1 針基礎接線端子台; 帶推壓鍵; 2.5 mm²; 用於 DIN-導軌 35 x 15 和 35 x 7.5; Push in CAGE CLAMP®; 2,50 mm²; 藍色",
"description" : "<h2>Through terminal block, 2222 Series, blue</h2><br/><br/>Easily, quickly and safely connect conductors with this through terminal block (item number 2222-1204). Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Rated current and voltage are key factors to consider when choosing a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 690 V and a rated current of 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, this through terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It has one level. You can connect a single potential using one clamping point. The blue housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with a push-button. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring means you can connect copper conductors.<br/>",
"mpn" : "2222-1204",
"sku" : "2222-1204",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-7851747-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDExfGltYWdlL2pwZWd8YUdRNUwyZzNOaTh4TXpVek1UYzBOalF3TWpNek5DOHlNREJmTnpnMU1UYzBOMTlFUlM1cWNHY3wzZDRlNmI1OTU3MWVmMzE0YWZkZDgwZmQ5Mjk5ZDg1YmY3ODVkZTMwZTQ4MThkNGFlOTg2Y2I0NDI1N2UzMWM2",
"gtin13" : "4066966203820",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/1-%E7%B7%9A%E5%BC%8F-1-%E9%87%9D%E5%9F%BA%E7%A4%8E%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/2222-1204"
}