{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2 線小型普通接線端子台; 帶推壓鍵; 1 mm²; 中間用接線端子台,不帶有固定銷釘,不帶有固定耳; 中心和側面標記; 帶有測試連接埠; Push in CAGE CLAMP®; 1,00 mm²; 灰色",
"description" : "<h2>Through terminal block, 2250 Series, push-button</h2><br/><br/>Our through terminal block (item number 2250-321) is the ideal way to connect conductors quickly and easily. Our mini rail-mount terminal blocks are perfect for tight spaces thanks to their compact design. You can also choose from a range of mounting and actuation variants, making it easy to select the ideal mini terminal block for each use. This mini rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. This through terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has one level. You can connect a single potential using the two clamping points. The gray housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with a push-button. Our TOPJOB® S rail-mount terminal blocks offer more than just secure electrical connections in all kinds of industrial applications and modern building installations. They also offer the perfect actuation variant for every need: lever, push-button, or operating slot. The front-entry wiring makes it possible to connect copper conductors. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2250-321",
"sku" : "2250-321",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2598748-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE5fGltYWdlL2pwZWd8YUdWaUwyZ3dNQzh4TkRZNE1qZ3pOVEE1TVRRNE5pOHlNREJmTWpVNU9EYzBPRjlFUlM1cWNHY3xjODdjMDNkYmMxNjdlNWNlMDM1NDU3OTk3N2Y4MjRkMzBmODA1ZmQ1YmY3YWMxM2JlZWFiZTdlODQ3MzQ3Mzcy",
"gtin13" : "4055143965187",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/2-%E7%B7%9A%E5%B0%8F%E5%9E%8B%E6%99%AE%E9%80%9A%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/2250-321"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.