{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2 線式接地端子台; 35 mm²; 帶有內建端板; 中心和側面標記; 用於 DIN-導軌 35 x 15 和 35 x 7.5; CAGE CLAMP®; 35,00 mm²; 黄绿混色",
"description" : "<h2>Ground terminal block, 785 Series, CAGE CLAMP®</h2><br/><br/>This ground terminal block (item number 785-607) is designed to connect conductors quickly and easily. Ensure that the strip lengths are 23 mm when connecting conductors to this ground terminal block. Featuring conductor terminals along with CAGE CLAMP®, this connector delivers reliable performance. Our proven universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Depending on the type of conductor, this ground terminal block is designed for conductor cross sections ranging from 6 mm² to 35 mm². It has one level. You can connect a single potential using the two clamping points. The green-yellow housing is made of polyamide (PA66) for insulation. These installation rail-mount terminal blocks are mounted using DIN-35 rails..<br/>",
"mpn" : "785-607",
"sku" : "785-607",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000040003244b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTIxfGltYWdlL2pwZWd8YUdSbEwyaGxNQzh4TkRZNE1UTXpOekEyT1RVNU9DOHlNREJmTURJd01EQXdNRFF3TURBek1qUTBZakF3TURFd01HSTJYMFJGTG1wd1p3fGNhMTY2NDRjOGM0YjUwOWIxMjQ2MzcyMjNjZWIxZWI2NTRhNjQxNzMxMjI3NTRkZDVmOWVmNWNjNjZiN2NiYzg",
"gtin13" : "4045454902650",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/2-%E7%B7%9A%E5%BC%8F%E6%8E%A5%E5%9C%B0%E7%AB%AF%E5%AD%90%E5%8F%B0/p/785-607"
}