{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "2 線式/2 針雙層基礎接線端子台; 2 線/2 針保護接地端子台; PE; 內部共用; 用於 DIN-導軌 35 x 15 和 35 x 7.5; Push in CAGE CLAMP®; 1,00 mm²; 黄绿混色",
"description" : "<h2>Double-deck terminal block, 2020 Series, Push-in CAGE CLAMP®</h2><br/><br/>This double-deck terminal block (item number 2020-2207) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. The double-deck terminal block also functions as a ground terminal block. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be pushed in without the need for tools—all thanks to its pluggable design. Depending on the conductor type, this double-deck terminal block is designed for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has two levels. You can connect a single potential using the two clamping points. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this pluggable rail-mount terminal block. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors via front-entry wiring. The three jumper slots enable potential distribution to other clamping points.<br/>",
"mpn" : "2020-2207",
"sku" : "2020-2207",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e00031094000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjA3fGltYWdlL2pwZWd8YURCbEwyaGtPQzh4TkRZNU1EUTFOekF5TmpVNU1DOHlNREJmTURJd01EQXdNR1V3TURBek1UQTVOREF3TURFd01HSTJYMFJGTG1wd1p3fGMzMmY4MWZmNzQ1NWIzZjFmMTUzZDBhOTIyYjU1NDRlOTViZGUyNDAyY2MzNWFmNmM4YmE5YjFkODE1MTU0NjI",
"gtin13" : "4050821049517",
"category" : "Rail-Mount Terminal Blocks",
"url" : "https://www.wago.com/tw/rail-mount-terminal-blocks/2-%E7%B7%9A%E5%BC%8F-2-%E9%87%9D%E9%9B%99%E5%B1%A4%E5%9F%BA%E7%A4%8E%E6%8E%A5%E7%B7%9A%E7%AB%AF%E5%AD%90%E5%8F%B0/p/2020-2207"
}